FR 1,27/ 16-FWL - IDC female connectors
1378544

IDC female connector, nominal current: 1.4 A, Test voltage: 500 V AC, number of positions: 16, pitch: 1.27 mm, color: black, contact surface: Gold, contact connection type: Socket

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Time savings during the development process with customer-specific simulations for data integrity.
Design-in support during device development using MCAD/ECAD data and a free sample service.
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device
Gold-plated contacts ensure transfer quality remains stable over the long term

Frequently asked questions


Do I have to assemble the IDC connector myself?

On request, we can carry out the assembly for you. Use our configurator to design your individual cable assembly – even from small quantities of 50 pieces. Specify the desired product features, such as number of positions, cable length, and material.... View more

On request, we can carry out the assembly for you. Use our configurator to design your individual cable assembly – even from small quantities of 50 pieces. Specify the desired product features, such as number of positions, cable length, and material.  In addition, you can provide the IDC female connector strips with strain relief to increase the service life of the connector.
Link to the configurator: https://www.phoenixcontact.com/en-pc/configure/board-to-board-connectors

View less

What can I configure in the cable assembly configurator?

During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The flat-ribbon cable material
4. The number of IDC female connector strips used
5. The orie... View more

During the configuration process, you define the following product features:
1. The desired number of positions
2. The desired cable length
3. The flat-ribbon cable material
4. The number of IDC female connector strips used
5. The orientation of the IDC female connector strips on the flat-ribbon cable
6. The attachment of an optional strain relief

View less