cULus Recognized
Approval ID: E118976-20170331Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
IDC female connector, nominal current: 1.2 A, Test voltage: 500 V AC, number of positions: 12, pitch: 1.27 mm, number of rows: 1, connection method: IDC connection, color: black, contact surface: Gold, type of contact: Female connector, For pre-assembled samples, see the “Accessories” tab.
Note on application | Please observe the application note on self-assembly in the download area. |
Note regarding documentation | Current documents such as 3D models, products family drawings, data sheets or packaging drawings are available in the Download Center. |
Notes on operation | The permissible voltage during operation depends on the application, taking into consideration the air clearances and creepage distances within the scope of insulation requirements in accordance with IEC 60664-1. |
Product type | IDC female connector |
Number of positions | 12 |
Pitch | 1.27 mm |
Number of rows | 2 |
Number of potentials | 12 |
Nominal current IN | 1.2 A IEC 60512-5-2:2002-02 (at 20°C 50-pos.) |
Nominal voltage UN | AC |
Pollution degree | 3 |
Contact resistance | 10 mΩ |
Test voltage | 500 V AC IEC 60512-4-1:2003 |
Rated voltage (III/3) | 500 V |
Conductor connection | |
Connection method | Displacement connection |
Conductor cross section AWG | 30 |
Interlock | |
Locking type | Snap-in locking |
Mounting flange | Self-locking flange |
Pitch | 1.27 mm |
Width [w] | 13.78 mm |
Height [h] | 4.2 mm |
Length [l] | 13.65 mm |
Application | |
Center offset | ± 0.7 mm in longitudinal and transverse direction |
Angular tolerance | ± 4 ° in longitudinal direction |
± 2 ° in transverse direction |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Selective coating |
Metal surface contact area (top layer) | Gold (Au) |
Metal surface contact area (middle layer) | Nickel (Ni) Palladium nickel, (PdNi) |
Material data - housing | |
Housing color | black (9005) |
Insulating material | LCP |
Insulating material group | IIIa |
CTI according to IEC 60112 | 175 |
Flammability rating according to UL 94 | V0 |
Header 1 | |
Insulating material | LCP |
CTI according to IEC 60112 | 175 |
Note | Coded wire: red |
UL AWM Style | 2678 |
Shielded | no |
Cable type | Flat-ribbon conductor [PVC] |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Wire diameter incl. insulation | 0.66 mm |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1500 V |
Flame resistance | UL VW-1 |
Ambient temperature (mobile installation) | -10 °C 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C |
Note | Coded wire: blue |
Shielded | no |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | TPE-0 |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 800 V |
Halogen-free | yes |
Flame resistance | in accordance with UL 1581 (horizontal flame test) |
Ambient temperature (mobile installation) | -20 °C 105 °C |
Ambient temperature (installation) | -40 °C ... 105 °C |
Note | Coded wire: green |
Shielded | no |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | TPE-S |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1000 V |
Flame resistance | IEC 60332-1-2 |
Ambient temperature (mobile installation) | -40 °C 125 °C |
Ambient temperature (installation) | -60 °C ... 125 °C |
Note | Coded wire: red |
UL AWM Style | 2678 |
Shielded | no |
Cable type | Flat-ribbon conductor [PVC] |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Wire diameter incl. insulation | 0.66 mm |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1500 V |
Flame resistance | UL VW-1 |
Ambient temperature (mobile installation) | -10 °C 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C |
Note | Coded wire: blue |
Shielded | no |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | TPE-0 |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 800 V |
Halogen-free | yes |
Flame resistance | in accordance with UL 1581 (horizontal flame test) |
Ambient temperature (mobile installation) | -20 °C 105 °C |
Ambient temperature (installation) | -40 °C ... 105 °C |
Note | Coded wire: green |
Shielded | no |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | TPE-S |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1000 V |
Flame resistance | IEC 60332-1-2 |
Ambient temperature (mobile installation) | -40 °C 125 °C |
Ambient temperature (installation) | -60 °C ... 125 °C |
Note | Coded wire: red |
UL AWM Style | 2678 |
Shielded | no |
Cable type | Flat-ribbon conductor [PVC] |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Wire diameter incl. insulation | 0.66 mm |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1500 V |
Flame resistance | UL VW-1 |
Ambient temperature (mobile installation) | -10 °C 105 °C |
Ambient temperature (installation) | -30 °C ... 105 °C |
Note | Coded wire: blue |
Shielded | no |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | TPE-0 |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 800 V |
Halogen-free | yes |
Flame resistance | in accordance with UL 1581 (horizontal flame test) |
Ambient temperature (mobile installation) | -20 °C 105 °C |
Ambient temperature (installation) | -40 °C ... 105 °C |
Note | Coded wire: green |
Shielded | no |
Conductor structure signal line | 7x 0.10 mm |
AWG signal line | 30 |
Conductor cross section | 0.06 mm² |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | TPE-S |
Single wire, color | gray |
Pitch | 0.635 mm |
Max. conductor resistance | ≤ 354 Ω/m |
Insulation resistance | ≥ 20 MΩ*km |
Test voltage Core/Core | 1000 V |
Flame resistance | IEC 60332-1-2 |
Ambient temperature (mobile installation) | -40 °C 125 °C |
Ambient temperature (installation) | -60 °C ... 125 °C |
Thermal test | Test group C | |
Specification | IEC 60512-5-2:2002-02 |
Tested number of positions | 50 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | ≥ 10 GΩ |
Air clearances and creepage distances | | |
Insulating material group | IIIa |
Rated insulation voltage (III/3) | 500 V |
Rated insulation voltage (II/2) | 10 V |
Rated surge voltage (II/2) | 0.8 kV |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 500 |
Insertion strength per pos. approx. | 0.5 N |
Withdraw strength per pos. approx. | 0.5 N |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 2000 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 1.5 mm (10 - 60.1 Hz) |
Sweep speed | 20g (60.1 - 2000 Hz) |
Test duration per axis | 2.5 h |
Durability test | |
Specification | IEC 60512-9-1:2010-03 (following) |
Impulse withstand voltage at sea level | 0.8 kV |
Contact resistance R1 | 10 mΩ |
Contact resistance R2 | 10 mΩ |
Insertion/withdrawal cycles | 500 |
Insulation resistance, neighboring positions | ≥ 10 GΩ |
Climatic test | |
Specification | IEC 60512-11-7:2003-05 |
Corrosive stress | Method 1, 10 days |
Power-frequency withstand voltage | 500 V AC |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 50g |
Shock duration | 11 ms |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Ambient conditions | |
Ambient temperature (operation) | -55 °C ... 125 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | Tray |
Item number | 1714902 |
Packing unit | 1 pc |
Minimum order quantity | 480 pc |
Sales Key | A04 |
Product Key | AAXMAA |
GTIN | 4055626402826 |
Weight per Piece (including packing) | 1.55 g |
Weight per Piece (excluding packing) | 1.439 g |
Customs tariff number | 85366990 |
Country of origin | CZ |
ECLASS-9.0 | 27440309 |
ECLASS-10.0.1 | 27440309 |
ECLASS-11.0 | 27460202 |
ETIM 8.0 | EC002638 |
UNSPSC 21.0 | 39121400 |
Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
China RoHS | Environmentally friendly use period: unlimited = EFUP-e |
No hazardous substances above threshold values |