Housing - HC-ADV-B24-HHWH-1SGM40-PL
1404239

Sleeve housing B24, with screw locking, material: PA, cable outlets: 1, lateral, 1x M40, height: 95 mm, cable gland: with, Standard


Product Details




General For contact inserts HC-B24, BB46, D64, DD108, M, K, HV10-I-PT, HV 10-E...C

Type B24
Product type Housing with screw locking
Application Standard
No. of cable outlets 1
Type of the screw connection 1x M40
Fixing screws M6 (screw head: 5 mm Allen screw)
Housing type Sleeve housing
Locking type with screw locking
Shielded no
Cable outlet lateral
Pg screw connection with

External cable diameter 19 mm ... 28 mm

Dimensional drawing
Width 57 mm
Height 95 mm
Length 152 mm
Wrench size, union nut 36 mm
Installation dimensions
Width of the assembly cutout 35 mm
Length of the assembly cutout 112 mm

Color black
Flammability rating according to UL 94 V0 (Housing)
Sealing material NBR (profile gasket)
Cable seal material NBR
Locking latch material Stainless steel
Material of locking screw Stainless steel
Impact strength IK08
Housing material PA

Degree of protection IP66
IP67
Impact strength IK08
Ambient temperature (operation) -40 °C ... 100 °C

Mechanical data
Type of the screw connection 1x M40
Locking type Screw

Assembly instructions M6 locking screw, with 5 mm Allen screw head
Fixing screws M6 (screw head: 5 mm Allen screw)

Item number 1404239
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B10
Product Key BF7APG
Catalog Page Page 630 (C-2-2019)
GTIN 4046356682091
Weight per Piece (including packing) 212 g
Weight per Piece (excluding packing) 211.2 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440202
ECLASS-10.0.1 27440202
ECLASS-11.0 27440202

ETIM

ETIM 8.0 EC000437

UNSPSC

UNSPSC 21.0

DNV

Approval ID: TAE000037S

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Integrated screw connection
Lower costs than metal version
Low weight
Lower risk of condensation