WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Operate the connector only when it is fully plugged in.
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the minimum bending radius of the cable. Lay the cable without twisting it.
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Product type
Half screw connection
No. of conductors
1
Shielded
yes
Width
33.5 mm
Height
33.5 mm
Length
34.5 mm
Shield diameter
14.5 mm
Wrench size, union nut
30 mm
Thread type on seal side
Pg21
Material
TPE (Seal)
Brass (Screw connection)
Sealing material
TPE
Cable structure
External cable diameter
14 mm ... 18 mm
14 mm ... 18 mm
Master cable data/connection data
Tightening torque, union nut
10.00 Nm
Ambient conditions
Degree of protection
IP67
Ambient temperature (operation)
-40 °C ... 125 °C
Item number
1854255
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
A16
Product Key
ABLAZA
Catalog Page
Page 45 (C-2-2013)
GTIN
4017918145811
Weight per Piece (including packing)
44.3 g
Weight per Piece (excluding packing)
43.4 g
Customs tariff number
85369010
Country of origin
PL
ECLASS
ECLASS-9.0
27144432
ECLASS-10.0.1
27144432
ECLASS-11.0
27144432
ETIM
ETIM 8.0
EC000441
UNSPSC
UNSPSC 21.0
39121300
EAC
Approval ID: B.01687
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”