DNV
Approval ID: TAE00001S9CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: NL-23159_A1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
60 V | 10 A |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 10 A | 24 - 8 | ||
Disconnect terminal block function | 600 V | 16 A | 24 - 8 | |
C | ||||
600 V | 10 A | 24 - 8 | ||
Disconnect terminal block function | 600 V | 16 A | 24 - 8 |
KEMA-KEUR
Approval ID: 71-104946Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
60 V | 10 A |