Flush-type connector - SACC-E-FSB-4CON/0,21 SOVA SEW
1408118

Flush-type connector, 5-position, Individual wires


Product Details




Safety note
Safety note WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information:
o On the product
o On the packing label
o In the supplied documentation
o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).

Number of positions 5
Coding B-coded
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 1.5 kV AC
Nominal voltage UN 60 V
Nominal current IN 4 A

Cable length 0.21
Cable structure
AWG signal line 22

Ambient conditions
Degree of protection IP65/IP67/IP69/IP69K
Degree of protection IP65/IP67/IP69K
Ambient temperature (operation) -25 ... -85

Standards/specifications according to IEC 61076-2-101

Mounting type Front wall/screw mounting

Item number 1408118
Packing unit 1 pc
Minimum order quantity 30 pc
Note Made to Order (non-returnable)
Product Key ABQCDB
GTIN 4046356837606
Weight per Piece (including packing) 29.7 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27440103
ECLASS-10.0.1 27440109
ECLASS-11.0 27440109

ETIM

ETIM 8.0 EC003569

UNSPSC

UNSPSC 21.0

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”