Feed-through plug - DFK-IPC 16/ 2-STF-10,16 GY
1703708

Feed-through connector, nominal cross section: 16 mm2, color: gray, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Tin, type of contact: Female connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: DFK-IPC 16/..-STF, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PC 16, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Screw flange, type of packaging: packed in cardboard


Product Details




Product line COMBICON Connectors XL
Product type Feed-through connector
Number of positions 2
Pitch 10.16 mm
Number of connections 2
Number of rows 1
Mounting flange Screw flange
Number of potentials 2

Nominal current IN 76 A
Nominal voltage UN 1000 V
Pollution degree 3
Rated voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
Rated voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV

Connection technology
Type Feed-through header
Connector system COMBICON PC 16
Nominal cross section 16 mm²
Type of contact Female connector
Interlock
Locking type Screw locking
Mounting flange Screw flange
Conductor connection
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.75 mm² ... 16 mm²
Conductor cross section flexible 0.75 mm² ... 16 mm²
Conductor cross section AWG 18 ... 6
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm² (Only in connection with CRIMPFOX 16 S)
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm² (Only in connection with CRIMPFOX 16 S)
2 conductors with same cross section, solid 0.75 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.75 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 4 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Stripping length 12 mm
Torque 1.7 Nm ... 1.8 Nm

Drive form screw head Slotted (L)

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Electroplated silver
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface contact area (top layer) Silver (2 - 4 µm Ag)
Material data - housing
Housing color gray (7042)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Notes on operation In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load.

Dimensional drawing
Pitch 10.16 mm
17.76 mm
Height h 32.05 mm
Installed height 32.05 mm
Length l 44 mm

Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 1000 V
Rated surge voltage (III/3) 8 kV
minimum clearance value - non-homogenous field (III/3) 8 mm
minimum creepage distance (III/3) 12.5 mm
Rated insulation voltage (III/2) 1000 V
Rated surge voltage (III/2) 8 kV
minimum clearance value - non-homogenous field (III/2) 8 mm
minimum creepage distance (III/2) 8 mm
Rated insulation voltage (II/2) 1000 V
Rated surge voltage (II/2) 6 kV
minimum clearance value - non-homogenous field (II/2) 5.5 mm
minimum creepage distance (II/2) 5.5 mm

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1703708
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAEWBB
GTIN 4046356661799
Weight per Piece (including packing) 33.6 g
Weight per Piece (excluding packing) 33.6 g
Customs tariff number 85366990
Country of origin PL


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0

EAC

cULus Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 55 A 20 - 6
Use group C
600 V 55 A 20 - 6

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Shroud for professional EMC shield connection on the front of the device
Screwable flange for superior mechanical stability