End cover - D-DTME 6
3034426

End cover, length: 99.8 mm, width: 2.2 mm, height: 49.6 mm, color: gray


Product Details




Product type End cover

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Color gray
Flammability rating according to UL 94 V0
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Width 2.2 mm
Height 49.6 mm
Length 99.8 mm

Item number 3034426
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key B02
Product Key BE2Z1X
Catalog Page Page 115 (C-1-2019)
GTIN 4046356151825
Weight per Piece (including packing) 5.3 g
Weight per Piece (excluding packing) 4.636 g
Customs tariff number 85389099
Country of origin DE


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values