OCS HP 100806 GY7035
-
Electronic housing
1471773
Outdoor housing, color: light gray, dimensions: 10" x 8" x 6", incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: PC UV-stabilized
This product needs further products for operation.
Mandatory Accessories
Product Details
General | Only use the screws provided to screw the components onto the corner inlays, the mounting pillars, and the housing. |
General | To maintain the degree of protection, you must install suitable components with at least the same IP degree of protection in all openings. |
General | Further information and detailed dimensions are available in the download area. |
General | Mounting feet, mounting plates, and the mount for mast mounting are available as accessories, but are not supplied as standard. |
Product type | Complete housing |
Type | Opaque complete housing including mounting material |
Housing type | Outdoor housing |
Ventilation openings present | no |
Housing series | OCS |
Battery compartment | no |
Width | 257 mm |
Height | 276 mm |
Depth | 185 mm |
Hole diameter | 10 mm (Can be secured mechanically with the latch) |
Flammability rating according to UL 94 | V2 |
Seal material | PUR |
Insulating material | PC |
Surface characteristics | untreated |
Impact strength | IK10 (at -35°C ... +40°C) |
Housing material | PC UV-stabilized |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Degree of protection (IP code) | |
Specification | IEC 60529:2001-02 |
Ambient conditions | |
Max. IP code to attain | IP69 |
Max. NEMA code to attain | 6P |
Impact strength | IK10 (at -35°C ... +40°C) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Mounting type | Mast mounting or wall mounting |
Mounting position | any |
Type of packaging | Box packaging |
Item number | 1471773 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | AC04 |
Product Key | ACFDBA |
GTIN | 4063151881115 |
Weight per Piece (excluding packing) | 1.762 kg |
Customs tariff number | 84879090 |
Country of origin | EE |
ECLASS
ECLASS-11.0 | 27182702 |
ETIM
ETIM 8.0 | EC001031 |
REACh SVHC | Lead 7439-92-1 |
Compatible Products
-
SF-PHSL 2-100 S-VDE - Screwdriver 1212698
-
SF-PH 2-100 - Screwdriver 1212560
-
OCS CORNER SCREW SET - Screw set 1521845
-
A-INB-M12-69KN-P-LG - Pressure compensation element 1415222
-
A-INL-M12-P-LG - Counter nut 1417659
-
WT-STEEL SH 4,6X150 - Cable tie 3240820
-
G-INS-M25-L68N-PNES-LG - Cable gland 1424472
-
G-INS-M25-M68L-PEPDS-LG - Cable gland 1424516
-
A-INL-M25-P-LG - Counter nut 1417661
-
A-INSP-M25-68N-P-LG - Screw plug 1424520
-
G-INS-M40-M68N-PNES-LG - Cable gland 1417656
-
G-INB-M40-M68N-NEPDS-S - Cable gland 1415185
-
A-INL-M40-P-LG - Counter nut 1417664
-
A-INSP-M40-68N-P-LG - Screw plug 1424522
-
VS-08-A-RJ45/LP-1-IP67 - Panel mounting frames 1689446
-
VS-08-SD-F-BK - Protective cover 1658066
-
VS-08-BU-RJ45-6/LH-1 - RJ45 PCB connectors 1653087
-
CUC-V06-C1PGY-S/R4CE8:1 - RJ45 connector 1414383
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
PRC 5-FT25-MC6-150 - Device connector, rear mounting 1409213
-
PRC COVER M - Protective cap 1409237
-
PRC 5-FC-FS6 8-21 HR - Coupler connector 1017632
-
FT NUT M25 GY - Nut 1049832
-
PRC COVER F - Protective cap 1409236
-
SPT 5/ 5-H-7,5-ZB - PCB terminal block 1719228
-
PV-FT-C4M-C-6-130-RD-00 - Device connector front mounting 1158451
-
PV-FT-C4F-C-6-130-BU-00 - Device connector front mounting 1158448
-
SPT 5/ 1-H-7,5 - PCB terminal block 1719189
-
PV-C PROTECTION CAP - Protective cap 1785430
-
PV-FT-C COLLAR NUT BK - Screw connection 1083475
-
TOOL-KIT SOLAR - Tool set 1212071
Your advantages
Internationally certified housing system
Special plastic ensures safe continuous operation
Provides protection against the ingress of jet water
Withstands even heavy mechanical strain