SAC-ASI-JL-Y-N-M12FS
-
Distributor
1666636
AS-Interface distributor with a high degree of protection, for a branch from one flat-ribbon conductor to one straight, A-coded, 2-pos. M12 socket
Product details
| Number of positions | 2 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Nominal voltage UN | ≤ 48 V DC |
| Nominal current IN | 4 A |
| Transmission medium | Copper |
| Connection technology | |
| Connection method | AS-i penetration technique |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (M12 socket) (AS-i+) | 3.1 (AS-i distributors) |
| 2 (M12 socket) | N.C. | |
| 3 (M12 socket) (AS-i-) | 3.2 (AS-i distributors) | |
| 4 (M12 socket) | N.C. | |
| 5 (M12 socket) | N.C. | |
| Bus system | AS-Interface |
| Status display | no |
| Status display present | no |
| Dimensional drawing |
|
| Width | 22 mm |
| Height | 30 mm |
| Length | 50 mm |
| Material Housing | PBT |
| Seal material | NBR |
| Material of grip body | PA 6.6 |
| Connection 1 | |
| Type | Load center AS-i Leverage |
| Number of positions | 2 |
| Locking type | Leverage |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| PBT (Contact carrier) | |
| PBT (Housing) | |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 2 (5) |
| Material | CuSn (Contact) |
| Ni/Au (Contact surface) | |
| TPE-U (Contact carrier) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 75 °C |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1666636 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF1GFA |
| GTIN | 4067923232976 |
| Weight per piece (including packing) | 18.4 g |
| Weight per piece (excluding packing) | 18.4 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440106 |
| ECLASS-15.0 | 27440106 |
ETIM
| ETIM 9.0 | EC002925 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-4P-MS/ 0,5-186/FS SCO - Sensor/actuator cable 1555693
-
SAC-4P-MS/ 1,0-186/FS SCO - Sensor/actuator cable 1555703
-
SAC-4P-MS/ 2,0-186/FS SCO - Sensor/actuator cable 1555716
-
SAC-4P-MS/ 5,0-186/FS SCO - Sensor/actuator cable 1555729
-
SAC-4P-MS/10,0-186/FS SCO - Sensor/actuator cable 1555732
-
SAC-4P-MS/15,0-186/FS SCO - Sensor/actuator cable 1555745
-
PROT-M12 - Screw plug 1680539
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057