Sensor/actuator box - SACB-6/12-L-10,0PUR SCO P NPN
1405736

Sensor/actuator box, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, npn; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: no


Product Details




Product type Distributor boxes with M8 to M12 slots
Number of positions 5
Number of slots 6
Coding A - standard

Dimensional drawing
Width 54 mm
Height 23 mm
Length 123 mm

Degree of protection IP65
IP67
Ambient temperature (operation) -25 °C ... 80 °C

Status display present yes

Max. operating voltage Umax 30 V DC
Local diagnostics Supply voltage Green LED
Status display I/O Yellow LED
Nominal voltage UN 24 V DC
Rated current, total 12 A
Max. current carrying capacity per path 2 A
Current carrying capacity per slot 4 A

Pin assignment
Slot/position = Wire color or connection 1 / 4 (A) = WH
1 / 2 (B) = GYPK
2 / 4 (A) = GN
2 / 2 (B) = RDBU
3 / 4 (A) = YE
3 / 2 (B) = WHGN
4 / 4 (A) = GY
4 / 2 (B) = BNGN
5 / 4 (A) = PK
5 / 2 (B) = WHYE
6 / 4 (A) = RD
6 / 2 (B) = YEBN
1-6 / 1 (+ 24 V) = BN
1-6 / 3 (0 V) = BU
1-6 / 5 (PE) = GNYE

Color anthracite
Material of threaded sleeve PBT
Contact material Cu alloy
Contact surface material gold-plated
Contact carrier material PA
O-ring material NBR
Material of the moulding mass PUR
Housing material PBT

Cable length 10 m
Cable weight 150.9 kg/km
UL AWM Style 20549
Number of positions 15
Shielded no
Cable type PUR/PVC black [PUR]
Conductor structure signal line 28x 0.15 mm
AWG signal line 20
Conductor cross section 12x 0.5 mm² (Signal line)
3x 1 mm² (power line)
Wire diameter incl. insulation 1.5 mm ±0.1 mm (Signal line)
2.1 mm ±0.1 mm (power line)
External cable diameter 9.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color black RAL 9005
Conductor material Bare Cu litz wires
Material wire insulation PVC
Single wire, color brown, blue, green/yellow, white, green, yellow, gray, pink, red, gray/pink, red/blue, white/green, brown/green, white/yellow, yellow/brown
Thickness, insulation ≥ 0.15 mm (Inner sheath)
≥ 0.76 mm (Outer cable sheath)
Overall twist Wires twisted in layers
Nominal voltage, cable 300 V
Test voltage 2000 V
Minimum bending radius, fixed installation 7.5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 1500000
Flame resistance DIN EN 50265
Resistance to oil according to VDE 0472 Part 803
Other resistance Highly resistant to acids, alkaline solutions and solvents
Special properties Silicone-free
Ambient temperature (operation) -40 °C ... 90 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
80 °C (in acc. with UL)
Master cable data/connection data
Sensor/actuator connection system M12-SPEEDCON-socket
Connection method Fixed connection
Tightening torque of mounting screw for fixing the housing 0.5 Nm
Tightening torque slot sensor/actuator cable 0.4 Nm
Ambient conditions
Ambient temperature (operation) -40 °C ... 90 °C (for fixed installation)
-5 °C ... 80 °C (for flexible installation)

Standards/specifications IEC 61076-2-101

Item number 1405736
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B08
Product Key BF3CBA
Catalog Page Page 268 (C-2-2017)
GTIN 4046356782906
Weight per Piece (including packing) 1,692.8 g
Weight per Piece (excluding packing) 1,692.8 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27440108
ECLASS-11.0 27440108

ETIM

ETIM 7.0 EC002585

cUL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V

UL Recognized

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
Save time, thanks to installation with SPEEDCON fast locking system