Distribution block - PTVFIX 18X2,5-G GY
1186867

Distribution block, nom. voltage: 450 V, nominal current: 24 A, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: adhesive, color: gray


Product Details




Product type Distributor terminal block
Number of positions 1
Number of connections 18
Number of rows 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 8 kV
Maximum power dissipation for nominal condition 0.77 W

Number of connections per level 18
Nominal cross section 2.5 mm²
Stripping length 8 mm ... 10 mm
Internal cylindrical gage A3
B3
Conductor cross section solid 0.14 mm² ... 4 mm²
Cross section AWG 26 ... 12
Conductor cross section flexible 0.14 mm² ... 2.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 2.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 2.5 mm²
Nominal current 24 A
Maximum load current 32 A (with 4 mm² conductor cross-section)
Maximum total current The maximum load current of the individual terminal point must not be exceeded.
Nominal voltage 450 V
Nominal cross section 2.5 mm²
Connection cross sections directly pluggable
Conductor cross section solid 0.5 mm² ... 4 mm²
Conductor cross section, solid [AWG] 20 ... 12
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.75 mm² ... 2.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 2.5 mm²

Width 46.6 mm
Height 21.7 mm
Length 28.6 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -35 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60998-2-2

Mounting type adhesive

Item number 1186867
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key B02
Product Key BEA215
GTIN 4063151229832
Weight per Piece (including packing) 28.88 g
Weight per Piece (excluding packing) 25.793 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 158887
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 20 A 26 - 12
Use group C
300 V 20 A 26 - 12
Use group D
600 V 5 A 26 - 12

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 20 A 26 - 12
Use group C
300 V 20 A 26 - 12
Use group F
500 V 20 A 26 - 12
Use group D
600 V 5 A 26 - 12

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80%, thanks to ready-to-mount blocks without manual bridging
Space savings of up to 50% on the DIN rail, thanks to transverse mounting