DIN rail bus connectors - ME 6,2 TBUS-2 1,5/5-ST-3,81 GN
2869728

DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos.


Product Details




Product type DIN rail connector
Number of positions 5
Pitch 3.81 mm

Width 6.2 mm
Pitch 3.81 mm

Color green
Insulating material PBT

Item number 2869728
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key A13
Product Key ACHACA
Catalog Page Page 102 (C-5-2017)
GTIN 4017918983093
Weight per Piece (including packing) 6.03 g
Weight per Piece (excluding packing) 4.6 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0

cUL Recognized

Approval ID: FILE E 60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
150 V 8 A
Use group D
150 V 8 A

UL Recognized

Approval ID: FILE E 60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
150 V 8 A
Use group D
150 V 8 A

EAC

Approval ID: B.01687

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values