DC charging cable - EV-T2HPCC-DC400A-5,0M50ECBK11S
1052444

CHARX connect, HPC DC charging cable with cooled vehicle charging connector and cooled cable, Housing color black-black, with replaceable mating face frame, with straight panel feed-through, for charging electric vehicles (EV) with direct current (DC), for installation at charging stations for electromobility (EVSE), Combined Charging System, High Power Charging, HPC CCS type 2, IEC 62196-3-1, 400 A / 1000 V (DC), HPC-Line, “PHOENIX CONTACT” logo, cable: 5 m, black, straight

Downloads

Product Details


DC charging cable with Vehicle Connector and open cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)



Product type DC charging cable
Application for charging electric vehicles (EV) with direct current (DC)
for installation at charging stations for electromobility (EVSE)
Combined Charging System
High Power Charging
Type HPC DC charging cable
with cooled vehicle charging connector and cooled cable
Housing color black-black
with replaceable mating face frame
with straight panel feed-through
with temperature sensors
Affixed logo “PHOENIX CONTACT” logo
Charging standard HPC CCS type 2
Charging mode Mode 4
Requirements for a cooling unit
Cooling Water-glycol mixture as coolant in the vehicle connector and in the cable

Type of signal transmission Pulse width modulation with modulated Powerline communication according to ISO/IEC 15118 / DIN SPEC 70121
Type of charging current DC
Note on the connection method cannot be disconnected
Coding 1500 Ω (between PE and PP)
Maximum capacity 400 kW
Temperature monitoring 2x NTC (replaceable, front DC contacts)
2x NTC (DC power wires inside)
Power contact
Number 3 (PE, DC+, DC-)
Rated voltage 1000 V DC
Rated current 400 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A
Temperature sensors
Sensor type NTC
Shutdown temperature 90 °C

Communication interface CAN bus for reading the temperature and leakage sensor data
Digital output for determining the functional status of the vehicle connector

Dimensional drawing
Width 72 mm (Vehicle charging connector)
Height 181.1 mm (Vehicle charging connector)
Depth 285.3 mm (Vehicle charging connector)

Cable length 5 m ±45 mm
Wiring standards/regulations DIN EN 50620
Cable weight max. 1938 kg/km
Conductor type straight
Conductor structure 5 x 25 mm² + 7 x 0.75 mm²
Cable type Class 6
External cable diameter 35.7 mm ±0.4 mm
Outer sheath, material EVM-1 in accordance with EN 50620
External sheath, color black
Coolant 50% water, 50% glycol (Glysofor N)
Cooling hose diameter 1x 11.5 mm Supply hose
2x 8.8 mm Return hoses
Conductor resistance ≤ 0.00078 Ω/m (based on a power core, at an ambient temperature of 20°C)

Label 8.9 mm x 28.9 mm (customer logo on request)
Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -30 °C ... 40 °C
Ambient temperature (storage/transport) -40 °C ... 60 °C
Altitude 5000 m (above sea level)
Requirements on a cooling unit
Cooling capacity 300 W (Cable length: 3 m)
400 W (Cable length: 4 m)
500 W (Cable length: 5 m)
600 W (Cable length: 6 m)
Flow rate 2 l/min
Operating pressure 1.00 bar ... 2.00 bar
Flow temperature 20 °C
Maximum permissible pressure 4.00 bar
Relief pressure 2.00 bar

Standards
Standards/regulations IEC 62196-3-1

Item number 1052444
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A17
Product Key XWBALD
Catalog Page Page 17 (C-7-2019)
GTIN 4055626675275
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27144705
ECLASS-10.0.1 27144705
ECLASS-11.0 27144705

ETIM

ETIM 8.0 EC002897

UNSPSC

UNSPSC 21.0 39121500

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Complete product range
The right charging cable for every application, from the carport to the charging park
Ultra-fast HPC charging, with temporary power up to 500 kW
Convenient handling due to the ergonomic design
Available with your logo on request – for consistent branding of your charging station
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Safe against overheating with temperature measurement at every DC power contact
Additional safety thanks to integrated leakage sensors and a wear indicator in the cable sheath
Convenient communication interfaces via CAN bus and digital output
Maintenance-friendly replacement of the mating face frame without draining the coolant
Integrated strain relief of single-core wires directly in the panel feed-through
Pre-assembled busbar screw connection for straightforward connection of the customer’s busbars or cable lug solutions