RJ45 connector - CUC-IND-C1ZNI-S/R4QP8:30
1406352

RJ45 connector, degree of protection: IP20, number of positions: 8, 10 Gbps, material: Zinc die-cast, connection method: IDC, connection cross section: AWG 23- 22, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly


Product Details




Type RJ45, IP20
Product type Data plug
Number of positions 8
Connection profile RJ45
No. of cable outlets 1
Type RJ45
Cable outlet straight

Frequency range to 500 MHz

Signal type/category Ethernet/PROFINET, 10 Gbps

Flammability rating according to UL 94 V0
Housing material Zinc die-cast

Insertion/withdrawal cycles ≥ 750

Cable structure
Signal type/category Ethernet/PROFINET, 10 Gbps
External cable diameter 5 mm ... 9 mm
5 mm ... 9 mm
Wire diameter including insulation ≤ 1.6 mm

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C

Item number 1406352
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A08
Product Key ABNAAA
Catalog Page Page 361 (C-4-2015)
GTIN 4046356760980
Weight per Piece (including packing) 478.8 g
Weight per Piece (excluding packing) 478.8 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440101

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Value pack with 30 pcs.
assembly without special tools
One-Piece Design
360° shielding
High shock and vibration resistance