RJ45 connector - CUC-IND-C1ZNI-R/R4QP8
1406343

RJ45 connector, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), material: Zinc die-cast, connection method: IDC, connection cross section: AWG 23- 22, cable outlet: angled


Product Details




Type RJ45, IP20
Product type Data plug
Number of positions 8
Connection profile RJ45
No. of cable outlets 1
Type RJ45
Cable outlet angled

Rated voltage (III/3) 72 V (DC)
Frequency range to 500 MHz

Signal type/category Ethernet/PROFINET CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), 10 Gbps

Flammability rating according to UL 94 V0
Housing material Zinc die-cast

Insertion/withdrawal cycles ≥ 750

Cable structure
Signal type/category Ethernet/PROFINET CAT6A (IEC 60512-27-100:2008, TIA-568-C.2:2009), 10 Gbps
External cable diameter 5 mm ... 9 mm
5 mm ... 9 mm
Wire diameter including insulation ≤ 1.6 mm

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C

Item number 1406343
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ABNAAA
GTIN 4046356760898
Weight per Piece (including packing) 22.22 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366990


ECLASS

ECLASS-9.0 27440101

ETIM

ETIM 7.0 EC002636