Network cable - NBC-M12MRD-M12MRD US/93E/...
1405868

Network cable, Ethernet CAT5 (100 Mbps), 4-position, Variable cable type, shielded, Plug angled M12 / IP67, coding: D, on Plug angled M12 / IP67, coding: D, cable length: Free input (0.2 ... 40.0 m)


Product Details




Product type Data cable preassembled
Number of positions 4
Application Standard, U.S. cables
No. of cable outlets 1
Shielded yes
Coding D - data

Bus system Ethernet
Signal type/category Ethernet CAT5 (IEC 11801), 100 Mbps

Status display No
Status display present No

Nominal voltage UN 48 V AC
60 V DC
Nominal current IN 4 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed)
Transmission medium Copper

Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Header 1
Type Plug angled M12 / IP67
Coding type D (Data)
Degree of protection IP67
Head 2
Type Plug angled M12 / IP67
Coding type D (Data)

Cable length Free input (0.2 ... 40.0 m)
Cable weight 42 kg/km
UL AWM Style 20963 (80°C/30 V)
Number of positions 4
Shielded yes
Cable type Ethernet flexible CAT5, 2-pair [93E]
Cable structure 2x2xAWG26/7; SF/UTP
Signal runtime 5.3 ns/m
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 2x 2x 0.14 mm²
Wire diameter incl. insulation 0.98 mm
External cable diameter 6.4 mm ±0.2 mm
Outer sheath, material PUR
External sheath, color water blue RAL 5021
Conductor material Bare Cu litz wires
Material wire insulation Foamed PE
Single wire, color white/orange-orange, white/green-green
Thickness, outer sheath 1.2 mm
Twisted pairs 2 cores to the pair
Overall twist Two pairs with two fillers to the core
Optical shield covering 70 %
Insulation resistance ≥ 500 MΩ*km
Coupling resistance ≤ 100.00 mΩ/m (at 10 MHz)
Loop resistance ≤ 290.00 Ω/km
Wave impedance 100 Ω ±5 Ω (at 100 MHz)
Cable capacity approx. 45 nF/km (at 1 kHz)
Nominal voltage, cable ≤ 100 V (Peak value, not for high-power applications)
Test voltage Core/Core 700 V (50 Hz, 1 min.)
Test voltage Core/Shield 700 V (50 Hz, 1 min.)
Current carrying capacity of cable 2 A (according to DIN VDE 0891-1)
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Tensile strength ≤ 80 N
Near end crosstalk attenuation (NEXT) 65.3 dB (with 1 MHz)
56.3 dB (at 4 МHz)
50.3 dB (at 10 MHz)
47.2 dB (at 16 MHz)
45.8 dB (at 20 МHz)
42.9 dB (at 31.25 МHz)
38.4 dB (at 62.5 МHz)
35.3 dB (at 100 MHz)
Power-summated near end crosstalk attenuation (PSNEXT) 62.3 dB (with 1 MHz)
53.3 dB (at 4 МHz)
47.3 dB (at 10 MHz)
44.2 dB (at 16 MHz)
42.8 dB (at 20 МHz)
39.9 dB (at 31.25 МHz)
35.4 dB (at 62.5 МHz)
32.3 dB (at 100 MHz)
Return loss (RL) 23 dB (at 4 МHz)
24.1 dB (at 8 МHz)
25 dB (at 10 MHz)
25 dB (at 16 MHz)
25 dB (at 20 МHz)
23.6 dB (at 31.25 МHz)
21.5 dB (at 62.5 МHz)
20.1 dB (at 100 MHz)
Shield attenuation 3.2 dB (with 1 MHz)
6 dB (at 4 МHz)
9.5 dB (at 10 MHz)
12.1 dB (at 16 MHz)
13.6 dB (at 20 МHz)
17.1 dB (at 31.25 МHz)
24.8 dB (at 62.5 МHz)
32 dB (at 100 MHz)
Halogen-free according to IEC 60754-1
Flame resistance according to IEC 60332-1-2
in acc. to UL VW1
Resistance to oil according to EN 60811-2-1
Ambient temperature (operation) -40 °C ... 80 °C (cable, fixed installation)
-20 °C ... 80 °C (Cable, flexible installation)
Ambient temperature (installation) -20 °C ... 80 °C
Note This item is a network cable with a freely selectable cable type. The technical data for all possible cable types is listed in the table below.
Cable structure
Cable type Ethernet flexible CAT5, 2-pair
Signal type/category Ethernet CAT5 (IEC 11801), 100 Mbps

Degree of protection IP65
IP67
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (M12 connector)

M12
Standards/specifications IEC 61076-2-101

Item number 1405868
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B22
Product Key BF1IHA
Weight per Piece (including packing) 52.9 g
Weight per Piece (excluding packing) 52.9 g
Customs tariff number 85444210
Country of origin US


ECLASS

ECLASS-9.0 27060308
ECLASS-10.0.1 27060308
ECLASS-11.0 27060307

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval ID: FILE E 335024
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 4 A

EAC

Approval ID: RU D-DE.HB35.B.00387

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”