Crimping pliers - CRIMPFOX DUO 10 CUS
1044970

Crimping pliers, laser marked according to customer specifications, type of contact: Insulated and uninsulated ferrules, standards/specifications: DIN 46228-1, DIN 46228-4, min. cross section: 0.14 mm2, max. cross section: 10 mm2, for TWIN ferrules up to 2 x 4 mm2, automatic cross section adjustment, rotating die, lateral and frontal insertion, compression: Trapezoidal crimp, black


Product Details




General DIN 46228-1, DIN 46228-4
Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression Trapezoidal crimp
Crimping position 1
Min. cross section 0.14 mm²
Max. cross section 10 mm²
AWG min 26
AWG max 8

Fuse DIN 46228-1, DIN 46228-4, UL 486F, form A, E, F

Conductor connection
Cross section range, metric 0.14 mm² ... 10 mm² (2 x 0.5 mm² ... 2 x 4 mm²)
Cross section range AWG 26 ... 8 (2 x AWG 20 ... 12)

Width 65 mm
Height 25 mm
Length 180 mm

Color black
Material Steel with plastic handle

Item number 1044970
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B14
Product Key BH313V
Catalog Page Page 475 (C-3-2019)
GTIN 4055626633466
Weight per Piece (including packing) 387.1 g
Weight per Piece (excluding packing) 352.2 g
Customs tariff number 82032000
Country of origin SE


ECLASS

ECLASS-9.0 21043811
ECLASS-10.0.1 21043811
ECLASS-11.0 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU x-DE.xx08.B.02974


Compatible Products

Your advantages

Large cross section range from 0.14 mm² ... 10 mm²
Crimping at difficult-to-access points, thanks to rotating die
Comfortable to use, thanks to low grip span with optimum manual force progression
Process reliability, thanks to pressure lock and self-adjusting die
Suitable for TWIN ferrules, thanks to continuous automatic adjustment