Crimping pliers - CRIMPFOX CENTRUS 6S CUS
1213164

Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 6S


Product Details




General DIN 46228-1, DIN 46228-4
Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression Square crimp
Crimping position 1
Min. cross section 0.14 mm²
Max. cross section 6 mm²
AWG min 26
AWG max 10

Conductor connection
Cross section range, metric 0.14 mm² ... 6 mm²
Cross section range AWG 26 ... 10

Width 70 mm
Height 21 mm
Length 180 mm

Color black/green

Item number 1213164
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH313V
Catalog Page Page 475 (C-3-2019)
GTIN 4055626212692
Weight per Piece (including packing) 463.5 g
Weight per Piece (excluding packing) 330.85 g
Customs tariff number 82032000
Country of origin SE


ECLASS

ECLASS-9.0 21043811
ECLASS-10.0.1 21043811
ECLASS-11.0 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU x-DE.xx08.B.02974


Your advantages

Pressure lock ensures consistently high quality crimping results
Ergonomic handle design ensures comfortable, fatigue-free handling
With a particularly small handle width, the tool fits perfectly in your hand
Up to 30 % lower actuation force, thanks to optimized leverage
Ideal for TWIN ferrule
Sturdy plastic guard over the head of the pliers protects the tool against damage caused by dropping