Cable routing and cable protection provide safety and order

Cable routing and cable protection

Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.

More information

Your advantages

  • Clear control cabinet wiring
  • Mechanical cable protection and bundling
  • Neat cable routing to the control cabinet door
  • Cable protection for all requirements with suitable screw connections for heavy-duty connectors and housing bore holes
  • Can be used in all sectors and industries due to their to comprehensive approvals
Cable guiding system in a control cabinet

CGS cable guiding system being used in practice

Cable guiding systems for structured cable routing

The swivel arm of the cable guiding system enables you to optimize the cable routing for your cable harnesses for the control cabinet door or swivel mounting frame. The patented swivel joint can be opened quickly and easily, which allows preassembled cables to be fed through or pulled through without using any tools. Up to 100 x 1.5 mm² conductors are routed to the control cabinet door using a single CGS cable guiding system. The defined installation space and swivel range means that the cable routing for the control cabinet door can be planned in a CAD system. Quick and easy mounting is ensured by integrated flanges with strain relief.

Cable ducts for clear cable routing

Create order with cable routing

Cable ducts for clear cable routing

Use cable ducts to bring order to your control cabinet. A large number of cables and conductors are required to connect the various components in the control cabinet. To ensure that installers still have a good overview and can easily reach every terminal point, cable ducts help to keep the control cabinet tidy and clearly arranged. The cable ducts vary in width and height and have a clip-on cover. This allows the cables and conductors to be laid in an easy and orderly way.

Cable protection systems

Cable protection systems

Protective hoses for cable protection

The comprehensive range of protective hoses offers reliable solutions for various applications – up to IP69K degree of protection. The plastic hoses provide optimal cable protection against oils, acids, and solvents. The materials used are free from silicone, halogen, and cadmium, and feature up to IP69K degree of protection and flammability rating V0. The highly flexible metal hoses protect against mechanical influences. Furthermore, the metallic cable protection with plastic shielding is waterproof and weatherproof. Moreover, the cable protection has suitable screw connections for heavy-duty connectors and housing drill holes. The hoses can be used in all sectors and industries due to their comprehensive approvals.

Protective hoses for cables for the control cabinet and the field

Protective hoses for cables – in the control cabinet and in the field

Spiral tubes for easy cable routing

Spiral tubes for the easy bundling and routing of cables and conductors offer protection in the case of minimal mechanical strain.
They can be easily retrofitted; the individual cables and conductors can be brought out of the structure at any point.

Plastic cable ties

Cable ties

Cable ties

The cable tie portfolio for simple and secure cable bundling is very versatile. In addition to standard plastic cable ties, it includes special cable ties for high temperatures and for UV and weather resistance. Stainless steel cable ties are also available for harsh ambient conditions. You also receive detectable cable ties specifically for the food, chemical, and pharmaceutical industries.
For detachable cable bundles, you can use detachable cable ties or cable twist ties. For fixed cable bundles, versions with an eyelet can be used.

Product brochure
Control cabinet accessories
Discover the variety of control cabinet accessories in the product brochure. The accessories provide protection and create order in and around the control cabinet. Furthermore, sockets and service interfaces facilitate maintenance, servicing, and diagnostics.
Download the brochure
Control cabinet with various control cabinet accessories