TÜV SÜD Type tested
Approval ID: 704071905102-03Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 120 A | 16 - 25 |
UL Recognized
Approval ID: E511681-20200609Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 120 A | - 4 |