Ring cable lug - C-RCI 2,5/M3
3240021

Ring cable lug, blue, 1.5 ... 2.5 mm2, M3


Product Details




Product type Connector

Fuse yes

Dimensional drawing
Width 6.6 mm
Length 20.6 mm
Length of the insulating material sleeve 11 mm
Maximum stripping length 8 mm
Distance from the center to the insulating material sleeve 7.8 mm
Min. material thickness 0.8 mm
Inner dimensions of the insulating collar 4.5 mm
Internal dimensions
Internal diameter 3.2 mm

Color blue
Material Copper
Flammability rating according to UL 94 V2
Coating tin-plated
Insulating material PA
Components halogen-free

Ambient conditions
Optimum ambient temperature (storage/transport) 20 °C 50 % Humidity (RH), store inside sealed original packaging. Avoid direct sunlight and heat.
Ambient temperature (operation) -20 °C ... 105 °C
Ambient temperature (assembly) -20 °C ... 100 °C
Short-term temperature 100 °C

Design according to standard JIS, UL, CSA

Item number 3240021
Packing unit 1 pc
Minimum order quantity 100 pc
Sales Key B16
Product Key BH3421
Catalog Page Page 492 (C-3-2019)
GTIN 4046356451987
Weight per Piece (including packing) 0.805 g
Weight per Piece (excluding packing) 0.778 g
Customs tariff number 85369010
Country of origin CN


ECLASS

ECLASS-9.0 27400204
ECLASS-10.0.1 27400204
ECLASS-11.0 27400204

ETIM

ETIM 8.0 EC001052

UNSPSC

UNSPSC 21.0 27121700

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values