Electronic housing - HC-ALU 6-161 PROFILE 100
2200902

Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 161 mm, profile width (external): 187 mm, length: 100 mm, height: 187 mm, depth: 54.6 mm

This product needs further products for operation. Mandatory Accessories

Product Details




Product type Component housing lower part
Type Aluminum profile, 2-piece
Housing type Profile housing
Ventilation openings present no
Housing series HC-ALU

Dimensional drawing
Height 187 mm
Depth 54.6 mm
Length 100 mm
External dimensions
Profile width (external) 187 mm
Internal dimensions
Profile width (internal) 161 mm

Color graphite gray (7024)
Surface characteristics powder coated
Housing material Aluminum

Ambient conditions
Max. IP code to attain IP65
Ambient temperature (operation) -40 °C ... 85 °C

Number of PCB holders 13
Type of PCB mount Slot

Mounting type Wall mounting (with accessories as an option)

Item number 2200902
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A13
Product Key ACFAAA
Catalog Page Page 769 (C-1-2013)
GTIN 4046356715843
Weight per Piece (including packing) 413.9 g
Weight per Piece (excluding packing) 413.9 g
Customs tariff number 76042100
Country of origin HU


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Aluminum extruded profile
Available in lengths from 100 mm ... 1000 mm, can be cut to any length
Available in overall widths from 53.5 mm ... 161 mm
Up to IP65 degree of protection
Can be used as handheld and wall housing
Optional EMC seals available