Mounting base housing - EH 67,5 F-B/ABS-PC GY7035
1074952

DIN rail housing, Lower housing part with base latch, flat design, width: 67.6 mm, height: 75 mm, depth: 30.3 mm, color: light grey (7035)


Product Details




Assembly instruction: Refer to the data sheet for the range in the download area.

Product type Lower part of the housing
Type Lower housing part with base latch, flat design
Housing type DIN rail housing
Ventilation openings present no
Housing series EH

Dimensional drawing
Width 67.6 mm
Height 75 mm
Depth 30.3 mm
Depth from top edge of DIN rail to support point on upper part 26 mm
PCB design
PCB thickness 1.4 mm ... 1.8 mm

Color light grey (7035)
Flammability rating according to UL 94 V0
Surface characteristics untreated
Housing material ABS-PC

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification IEC 60695-2-11:2014-02
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 80 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60998-1:2002-12
Height of fall 50 cm
Frequency 10
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 80 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 80 °C
Relative humidity (storage/transport) 95 %

Type of PCB mount Latching
Thickness of the PCB 1.4 mm ... 1.8 mm

Mounting type DIN rail mounting/wall mounting (with optional base latch)
Mounting position Vertical (horizontal DIN rail)

Type of packaging packed in cardboard
Outer packaging type Carton

Item number 1074952
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ACHCHB
GTIN 4055626777603
Weight per Piece (including packing) 70.9 g
Weight per Piece (excluding packing) 66.92 g
Customs tariff number 84879090
Country of origin IN


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

EAC

Approval ID: B.01687

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

DIN rail or wall mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design