UM-ALU 4 AU45 L95
-
Profile cover
2200956
Press-drawn section housings, Screw mounting, Profile cover, color: aluminum color, width: 45.6 mm, profile width (internal): 42 mm, profile width (external): 45.6 mm, length: 95 mm, depth: 28.1 mm
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection