NBC-COX-CNM/1.5-M/COX-CLM
-
Coaxial cable
1340133
Coaxial cable, 50 Ω, length: 1.5 m, N(m) - RSMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 0.7 dB, 2.4 GHz 1.1 dB, 5.8 GHz 1.8 dB, 7.25 GHz 2.1 dB
Product details
Product type | Data cable preassembled |
Type | Coaxial |
Number of positions | 1 |
Type of packaging | PE bag |
Shielded | yes |
Cable outlet | straight |
Frequency range | 0.1 GHz ... 7.25 GHz |
Insulation resistance | ≥ 5 GΩ (In accordance with environmental tests Riso ≥200 MΩ) |
Wave impedance | 50 Ω |
Max. conductor resistance | 23 Ω/km |
Flammability rating according to UL 94 | ja |
Housing material | CuZn |
Housing surface material | NiP-Au |
Contact material | CuZn |
Contact surface material | Cu2Ag5 |
O-ring material | Silicon |
Outer sheath, material | FRNC |
Conductor material | Copper |
Connection 1 | |
Type | Plug straight Coaxial N |
Locking type | Screw locking mechanism |
Shielded | yes |
Insertion/withdrawal cycles | > 100 |
Degree of protection | IP65/IP67 |
Connection 2 | |
Type | Plug straight Coaxial R-SMA |
Locking type | Screw locking mechanism |
Shielded | yes |
Material | Copper alloy (Housing) |
NiP-Au (Housing surface) | |
Silicon (O-ring) | |
Copper alloy (Contact) | |
NiP-Au | |
PTFE (Insulation) | |
Insertion/withdrawal cycles | 100 |
Degree of protection | IP65/IP67 |
Cable length | 1.50 m |
Coaxial, 4.9 mm, FRNC, 50 Ω [Koaxial] | |
Cable type | Coaxial, 4.9 mm, FRNC, 50 Ω |
Cable type (abbreviation) | Koaxial |
External cable diameter | 4.90 mm |
Outer sheath, material | FRNC |
External sheath, color | black |
FO cable | |
Attenuation | 0.675 dB (800 MHz) |
Test specification | |
Specification | DIN EN 60966-1 |
Contact resistance R1 | 2.50 mΩ |
Insulation resistance, neighboring contacts | 5 GΩ |
Power-frequency withstand voltage | 1000.00 V AC |
Test specification | |
Specification | DIN EN 60512-3-1 |
Test specification | |
Specification | DIN EN 60512-4-1 |
Cold stress | DIN EN 60068-2-14 Test Na |
Corrosive stress | yes, in accordance with ISO 22479 |
Test specification | |
Specification | DIN EN 60068-2-6 |
Frequency | 10-2000-10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.75 mm |
Acceleration | 100.00 m/s² |
Test duration | 2.50 h |
Test specification | |
Specification | DIN EN 60068-2-27 |
Frequency | 40 bis 65 Hz |
Acceleration | 500.00 m/s² |
Number of shocks per direction | 18.00 |
Measuring time | 60 s ± 5 |
Quality confirmation | 5 s |
Voltage frequency | 45 Hz to 60 Hz |
Maximum voltage build-up | ≤ 500 V/s |
Ambient conditions | |
Resistance to UV radiation | yes |
Flame resistance | yes |
Item number | 1340133 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB14 |
Product key | ABNFCA |
GTIN | 4063151646035 |
Weight per piece (including packing) | 101.4 g |
Weight per piece (excluding packing) | 101.4 g |
Customs tariff number | 85442000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060310 |
ETIM
ETIM 9.0 | EC001682 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Future-proof, thanks to the use of lead-free materials
Ideal for WLAN, Bluetooth, LTE, and 5G signals
The frequency range up to 7.25 GHz enables the use of high Wi-Fi 6 and 5G frequency bands
Use of UV-resistant LSZH cable enables use in virtually all industrial field communication applications
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057