The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Safety note
Safety note
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property.
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible.
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product.
• The products are suitable for applications in plant, controller, and electrical device engineering.
• When operating the connectors in outdoor applications, they must be separately protected against environmental influences.
• Assembled products may not be manipulated or improperly opened.
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products).
• When using the product in direct connection with third-party manufacturers, the user is responsible.
• For operating voltages > 50 V AC, conductive connector housings must be grounded
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards.
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product
• Only use tools recommended by Phoenix Contact
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products
• Ensure that the protective or functional ground has been properly connected.
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12).
Product type
Circular connectors (device side)
Number of positions
5
Shielded
yes
Coding
B-coded
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Degree of protection
IP67 (When plugged in)
IP65 (When plugged in)
Degree of protection
IP65/IP67
Ambient temperature (operation)
-25 ... -85 (Plug / socket)
-40 °C ... 85 °C (without mechanical actuation)
-20 °C ... 75 °C (Cable, flexible installation)
-40 °C ... 80 °C (cable, fixed installation)
Insertion/withdrawal cycles
> 100
Header 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Head locking type
SPEEDCON
Coding
B-coded
Rated surge voltage
1.5 kV AC
Contact resistance
≤ 3 mΩ
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
48 V AC
60 V DC
Nominal current IN
4 A
Transmission medium
Copper
Flammability rating according to UL 94
V0
Contact material
CuZn
Contact surface material
Ni/Au
Contact carrier material
PA 6.6
Cable gland material
Zinc die-cast, nickel-plated
Conductor connection
Connection method
Bus line
Mounting type
Rear wall/screw mounting
Assembly instructions
With flat nut
M12
Standards/specifications
according to IEC 61076-2-101
Cable length
0.5
Cable structure
External cable diameter
6.70 mm
Outer sheath, material
PUR
External sheath, color
red lilac RAL 4001
Conductor material
Tin-plated Cu litz wires
AWG signal line
24
AWG power supply
22
Single wire, color
red-black, blue-white
Twisted pairs
2 cores to the pair
Type of pair shielding
Aluminum-lined polyester foil
Overall twist
2 pairs around a drain wire in the center to the core
Shielding
Tinned copper braided shield
Optical shield covering
70 %
Ambient conditions
Ambient temperature (operation)
-40 °C ... 80 °C (cable, fixed installation)
Item number
1408204
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Product Key
ABQCED
GTIN
4046356796927
Weight per Piece (including packing)
64.6 g
Weight per Piece (excluding packing)
64.6 g
Customs tariff number
85444290
Country of origin
DE
ECLASS
ECLASS-9.0
27440102
ECLASS-10.0.1
27440102
ECLASS-11.0
27440102
ETIM
ETIM 8.0
EC002635
UNSPSC
UNSPSC 21.0
39121400
EAC
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”