Connector - SACC-P12FS-5CT-CM SH
1021817

Connector, Universal, 5-position, shielded, Socket straight M12 Push-Pull, Coding: A, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

This product needs further products for operation. Mandatory Accessories

Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Circular connector (cable-side)
Number of positions 5
No. of cable outlets 1
Shielded yes
Coding A - standard
Cable outlet straight
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
Ambient temperature (operation) -40 °C ... 85 °C (Plug / socket)

External dimensions
Outside diameter 4.5 mm ... 7.5 mm
Housing
Diameter housing 22 mm

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Socket
Head cable outlet straight
Head thread type M12
Head locking type Push-Pull
Coding A-coded

Rated surge voltage 1.5 kV
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 60 V DC
48 V AC
Nominal current IN 4 A

Flammability rating according to UL 94 V0
Sealing material NBR
Material of grip body Zinc die-cast, nickel-plated
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated
Standards/regulations PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, R24, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL3)

Connection technology
Connection method Crimp connection
Outside diameter 4.5 mm ... 7.5 mm
Conductor connection
Connection method Crimp connection
Conductor cross section flexible 0.14 mm² ... 1 mm²
Cross section AWG 26 ... 18

Assembly instructions Contacts can be clipped in place and unclipped without tools

Testing
Standards/regulations PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, R24, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL3)
Standards/specifications IEC 61076-2-101
Standards/specifications EN 50155:2001

Cable structure
Signal type/category Universal
Stripping length of the individual wire 4 mm +0,5 mm

Item number 1021817
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B07
Product Key BF2CJA
GTIN 4055626514666
Weight per Piece (including packing) 28.6 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products




Your advantages

Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
Extremely compact, thanks to the small wiring space and high contact density
Clear feedback: the connector springs back when not snapped into place correctly
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads