DC power electronics for fast charging stations
Our highly efficient CHARX power power electronics facilitate the cost-effective operation of your DC charging infrastructure for the fast charging of electric vehicles. Whether for single charging modules for installation in a charging station or entire system cabinets for supplying charging parks in the megawatt range – depending on the requirements, we provide modular and scalable solutions for DC charging with high voltages and currents right through to High Power Charging (HPC).
More informationYour advantages
- Fast installation and servicing with simple connection technology and hot-plug capability
- Efficient, space-saving operation with a high level of efficiency, high power density, and innovative design
- Scalable charging power through the flexible connection of modules and assembly of the system cabinets
- Compliant with European safety and EMC standards
- Flexible charging system setup with galvanic isolation
New products
Power electronics for DC charging stations
Fast charging for modern demands
The highly efficient CHARX power fast-charging modules enable economical operation of your DC charging infrastructure. The family is expanded by the addition of a new DC/DC power module for 30 kW. The compact 19″ rack modules can be installed directly in the charging station and interconnected in accordance with power requirements.
These are the advantages
- DC input voltage: 300 V … 825 V
- DC output current: 0 A … 100 A
- DC output voltage: 150 V … 1,000 V
- Efficiency: >95%
- Dimensions W x H x D: 483 mm x 134 mm x 550 mm
- CAN bus interface
- EMC standard: DIN EN 61851-21-2, Class B
These are the main features
- Fast installation and servicing thanks to 19″ standard dimensions as well as Push-Lock and T-LOX fast-connection technology
- Efficient, space-saving operation with a high level of efficiency, high power density, and innovative design
- Compliant with European safety and EMC standards
- Scalable charging power through the flexible connection of modules
- Flexible charging system setup thanks to galvanic isolation
Presentation by our product managers
30 kW power module for the charging infrastructure
The fast charging module is ideal for setting up DC charging technology right through to High Power Charging (HPC) for electric vehicles. It satisfies all European safety and EMC standards.
Installation and startup is quick and easy with the standardized 19″ size and the Push-Lock and T-LOX fast-connection technology.
Solution for large charging parks in the megawatt range
We provide a modular system for large charging parks in the megawatt range comprised of a system cabinet which can be assembled with 87.5 kW power modules via rack mounting. Each cabinet can therefore provide a charging power of 350 kW.
The power modules are characterized by their short repair times as well as their high reliability and durability. They therefore satisfy the high industrial requirements for both availability and quality for a safe and reliable power supply.
Space-saving installation and convenient maintenance
By diverting the air flow via the roof and rear panel, the systems can be installed in a particularly space-saving way.
All settings and maintenance activities are conveniently performed from the front.
Flexible power for every charging situation Immer die passende Leistung für jede Ladesituation
The power modules can be connected together in various ways as required in the system cabinet, for example:
- One charging point with 350 kW
- Two charging points with 175 kW each
- Four charging points with 87.5 kW each
Examples for connecting the power modules in a system cabinet
Overview of DC power modules
Our portfolio at a glance:
|
|
|
|
---|---|---|---|
30 kW DC/DC power module | 30 kW AC/DC power module | 87.5 kW AC/DC power module (4 modules in the system cabinet) | |
Main features | |||
Output power | 30 kW | 30 kW | 87.5 kW (350 kW) |
Output current | 100 A | 100 A | 125 A (500 A) |
Efficiency | >95% | >95% | >97% |
Electrical isolation | |||
Dimensions W x H x D | 483 mm (19“) x 134 mm (3 HE) x 550 mm | 483 mm (19“) x 134 mm (3 HE) x 550 mm | 536 mm x 222 mm x 600 mm (600 mm x 1800 mm x 800 mm) |
EMC standard | DIN EN 61851-21-2, Class B | DIN EN 61851-21-2, Class B | DIN EN 61851-21-2, Class A |
V2X (vehicle to X) | |||
MTBF (Mean Time Between Failures) | High | High | High |
Directly to the product | Directly to the product | Directly to the product |