Cable housing - KGG-MSTB 2,5/ 2 GY
1702453

Cable housing, pitch: 0 mm, number of positions: 2


Product Details




Product type Cable housing
Number of positions 2
Pitch 0.00 mm

Color gray
Flammability rating according to UL 94 HB
Insulating material group I
Insulating material ABS

Width 19 mm
Height 37 mm
Pitch 0.00 mm

Item number 1702453
Packing unit 10 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key AAHZDC
GTIN 4046356586771
Weight per Piece (including packing) 5.03 g
Weight per Piece (excluding packing) 5.03 g
Customs tariff number 85389099
Country of origin PL


ECLASS

ECLASS-9.0 27440392
ECLASS-10.0.1 27440392
ECLASS-11.0 27460402

ETIM

ETIM 8.0 EC002943

UNSPSC

UNSPSC 21.0

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values