Conductor connectors - SACC-CC-4QO-0,75 SH
1414418

Cable connector, 4-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm


Product Details




Assembly instruction: NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.

Product type Cable connector
Number of positions 4
Connection profile 4
No. of cable outlets 2
Shielded yes
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Connection technology
Connection method Insulation displacement connection
Frequency of connections between conductors of the same cross section 10
Conductor connection
Conductor cross section flexible 0.14 mm²0.75 mm²
Conductor cross section AWG 2618
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter Class 2-6
Torque 5 Nm (Pressure nut)
Wrench size, union nut 15 mm
Wrench size, contact carrier 17 mm
Wire diameter including insulation 0.75 mm ... 2 mm
Pin assignment
Contact | Color (signal designation) | Contact (optional) 1 = BN
2 = WH
3 = BU
4 = BK

Dimensional drawing
Length 83 mm
External dimensions
Outside diameter 5 mm ... 9.7 mm

Rated surge voltage 2.5 kV
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A

Flammability rating according to UL 94 V0
Sealing material NBR
Material of grip body Zinc die-cast, nickel-plated
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated
Standards/regulations PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3)
Wire insulation material PVC / PE / PP / rubber

Cable structure
Signal type/category Universal

Assembly instructions If the conductor is to be reconnected, it must be cut off above the last contact point.

Degree of protection IP65
IP67
Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (assembly) -5 °C ... 50 °C

Testing
Standards/regulations PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3)
Standards/specifications according to IEC 61076-2-101
Standards/specifications EN 50155:2001

Item number 1414418
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B09
Product Key BF6EBA
Catalog Page Page 21 (C-2-2019)
GTIN 4055626026749
Weight per Piece (including packing) 58.6 g
Weight per Piece (excluding packing) 58.6 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00511

EAC

Approval ID: RU D-DE.HB35.B.00387

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire