Single plug-in bridge - FBST 6-PLC RD
2966236

Single plug-in bridge, color: red


Product Details




Product type Bridge
Number of positions 2

Maximum load current 6 A

Maximum load current 6 A

Length 6 mm

Color red

Item number 2966236
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key C05
Product Key CK6242
Catalog Page Page 426 (C-5-2019)
GTIN 4017918130862
Weight per Piece (including packing) 0.449 g
Weight per Piece (excluding packing) 0.404 g
Country of origin DE


ECLASS

ECLASS-9.0 27141140
ECLASS-10.0.1 27141140
ECLASS-11.0 27141140

ETIM

ETIM 8.0 EC000489

UNSPSC

UNSPSC 21.0 39121400

PRS

GL

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values