IDC female connectors - SAMPLE FP 1,27/12-FWL-11/P/0,1
1026949

Assembled IDC female connector, rated current: 1.2 A, Cable 1: cable length: 0.1 m, Color: gray, Cable type:Flat-ribbon conductor, Flat-ribbon conductor


Product Details




Product type Assembled IDC female connector
Number of positions 12
Pitch 1.27 mm
Number of connections 12
Number of rows 2
Number of potentials 12

Nominal current IN 1.2 A IEC 60512-5-2:2002-02 (at 20°C 50-pos.)
Nominal voltage UN AC
Pollution degree 3
Contact resistance 10 mΩ
Test voltage 500 V AC IEC 60512-4-1:2003
Rated voltage (III/3) 500 V

Note on application Please observe the application note on self-assembly in the download area.
Note regarding documentation Current documents such as 3D models, products family drawings, data sheets or packaging drawings are available in the Download Center.
Notes on operation The permissible voltage during operation depends on the application, taking into consideration the air clearances and creepage distances within the scope of insulation requirements in accordance with IEC 60664-1.

Pitch 1.27 mm
Application
Center offset ± 0.7 mm in longitudinal and transverse direction
Angular tolerance ± 4 ° in longitudinal direction
± 2 ° in transverse direction

Insertion and withdrawal forces
Result Test passed
No. of cycles 500
Insertion strength per pos. approx. 0.5 N
Withdraw strength per pos. approx. 0.5 N
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Thermal test | Test group C
Specification IEC 60512-5-2:2002-02
Tested number of positions 50
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions ≥ 10 GΩ
Air clearances and creepage distances |
Insulating material group IIIa
Rated insulation voltage (III/3) 500 V
Rated insulation voltage (II/2) 10 V
Rated surge voltage (II/2) 0.8 kV

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 2000 - 10 Hz
Sweep speed 1 octave/min
Amplitude 1.5 mm (10 - 60.1 Hz)
Sweep speed 20g (60.1 - 2000 Hz)
Test duration per axis 2.5 h
Durability test
Specification IEC 60512-9-1:2010-03 (following)
Impulse withstand voltage at sea level 0.8 kV
Contact resistance R1 10 mΩ
Contact resistance R2 10 mΩ
Insertion/withdrawal cycles 500
Insulation resistance, neighboring positions ≥ 10 GΩ
Climatic test
Specification IEC 60512-11-7:2003-05
Corrosive stress Method 1, 10 days
Power-frequency withstand voltage 500 V AC
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Semi-sinusoidal
Acceleration 50g
Shock duration 11 ms
Test directions X-, Y- and Z-axis (pos. and neg.)
Ambient conditions
Ambient temperature (operation) -55 °C ... 125 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Connection 1
Insulating material LCP
CTI according to IEC 60112 175

Cable length 0.1 m
Note Coded wire: red
UL AWM Style 2678
Shielded no
Cable type Flat-ribbon conductor [PVC]
Conductor structure signal line 7x 0.10 mm
AWG signal line 30
Conductor cross section 0.06 mm²
Wire diameter incl. insulation 0.66 mm
Conductor material Tin-plated Cu litz wires
Material wire insulation PVC
Single wire, color gray
Pitch 0.635 mm
Max. conductor resistance ≤ 354 Ω/m
Insulation resistance ≥ 20 MΩ*km
Test voltage Core/Core 1500 V
Flame resistance UL VW-1
Ambient temperature (mobile installation) -10 °C 105 °C
Ambient temperature (installation) -30 °C ... 105 °C

Item number 1026949
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key A04
Product Key AAXPAA
GTIN 4055626520094
Weight per Piece (including packing) 2.6 g
Weight per Piece (excluding packing) 2.6 g
Customs tariff number 85444290
Country of origin CZ


ECLASS

ECLASS-9.0 27440309
ECLASS-10.0.1 27440309
ECLASS-11.0 27460202

ETIM

ETIM 8.0 EC002638

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: B.01687

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Gold-plated contacts ensure transfer quality remains stable over the long term
Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device