AC charging cable - EV-GBG3JK-1AC16A-5,0M2,5ESBK01
1623515

CHARX connect, Mobile AC charging cable with vehicle charging connector and infrastructure charging plug, with protective cap, Housing color black-gray, with locking option for padlock, For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets, Compatible with GB/T infrastructure charging sockets at charging stations for electromobility (EVSE), GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, 16 A / 250 V (AC), C-Line, “PHOENIX CONTACT” logo, cable: 5 m, black, straight


Product Details


Mobile AC charging cable with Vehicle Connector and Infrastructure Plug for charging electric vehicles (EV) with alternating current (AC), via a GB/T Vehicle-Inlet, compatible with GB/T Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)



Product type AC charging cable
Application For charging electric vehicles (EV) with alternating current (AC) via GB/T vehicle charging inlets
Compatible with GB/T infrastructure charging sockets at charging stations for electromobility (EVSE)
Type Mobile AC charging cable
with vehicle charging connector and infrastructure charging plug
with protective cap
Housing color black-gray
with locking option for padlock
Affixed logo “PHOENIX CONTACT” logo
Charging mode Mode 3, Case B
Charging standard GB/T

Number of phases 1
Type of signal transmission Pulse width modulation
Type of charging current AC single-phase
Note on the connection method Crimp connection, cannot be disconnected
Coding 680 Ω + 2.7 kΩ (Lever actuated)
680 Ω (Lever not actuated)
Maximum capacity 4 kW
Power contact
Number 3 (L, N, PE)
Rated voltage 250 V
Rated current 16 A
Signal contact
Number 2 (CP, CC)
Rated voltage 30 V AC
Rated current 2 A

Dimensional drawing
Width 58 mm (Vehicle charging connector)
58 mm (Infrastructure charging plug)
Height 151.3 mm (Vehicle charging connector)
151.3 mm (Infrastructure charging plug)
Depth 238.7 mm (Vehicle charging connector)
249.2 mm (Infrastructure charging plug)

Housing material Plastic
Material of grip body Soft plastic
Material protective cap Soft plastic
Actuating lever material Metal
Material mating face Plastic
Material surface of contacts Ag
Design
Color Housing black
Color Connection profile black
Color Handle area gray
Color Actuation element silver
Color Protective cap black
Customer variations On request

Cable length 5 m
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 163 kg/km
Conductor type straight
Conductor structure 3 x 2.5 mm² + 1 x 0.5 mm²
Cable type Class 5
External cable diameter 10.2 mm ±0.3 mm
Outer sheath, material TPE-U
External sheath, color black
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)

Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations GB/T 20234.2-2015
GB/T 18487.1-2015

Item number 1623515
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key XWBAEF
Catalog Page Page 31 (C-7-2019)
GTIN 4055626177946
Weight per Piece (including packing) 1,985 g
Weight per Piece (excluding packing) 1.925 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27144705
ECLASS-10.0.1 27144705
ECLASS-11.0 27144705

ETIM

ETIM 8.0 EC002897

UNSPSC

UNSPSC 21.0 39121500

China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements