Lever-actuated PCB terminal blocks and PCB connectors

Lever-actuated PCB terminal blocks and PCB connectors Connecting is a snap

Phoenix Contact brings a new dimension of convenience to conductor connections. PCB terminal blocks and PCB connectors from the consistent LPT and LPC series combine the optimized usability of lever actuation with the reliability of the Push-in spring-cage connection. In this way you can connect conductors with cross sections of up to 25 mm² faster and more intuitive than ever before.

Your advantages

  • Intuitive operation, thanks to color-coded actuating lever
  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Distinct lever positions give a reliable feedback whether the clamp cage is opened or closed
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving Push-in connection when lever is closed
Photo of LPT series PCB terminal blocks

LPT series lever-actuated PCB terminal blocks

The LPT series allows quick and intuitive conductor connections with cross-sections up to 25 mm².

Photo of the LPC series lever-actuated PCB connectors

LPC series lever-actuated PCB connectors

With the LPC series, you can connect conductors with cross-sections up to 16 mm² more easily than ever before.

Free sample
Order your personal sample package
Would you like to inspect and test LPT and LPC series lever-actuated PCB terminal blocks and PCB connectors? Order your personal sample package right now.
Order a free sample
LPT series lever-actuated PCB terminal blocks and LPC series lever-actuated PCB connectors
3D View

360° view of the LPT and LPC series

Discover the advantages of the LPT and LPC series in the adjacent 3D view. The lever-actuated Push-in connection enables convenient device planning and implementation.

The lever principle in detail

Lever-actuated Push-in connection is finger-operated
Lever-actuated Push-in connection with conductors
LPT and LPC series lever-actuated PCB terminal blocks and PCB connectors
Series LPT and LPC PCB terminal blocks and PCB connectors
Lever-actuated Push-in connection
Lever-actuated Push-in connection is finger-operated

The color-coded actuating lever allows intuitive and time-saving operation. This provides a higher degree of reliability in the field and ensures cost-effective operation of the entire system.

Lever-actuated Push-in connection with conductors

The tool-free lever principle allows time-saving connection and release of conductors with or without ferrules. At the same time, the design of the cable entry funnel prevents individual litz wires from splicing.

LPT and LPC series lever-actuated PCB terminal blocks and PCB connectors

The position of the color-coded lever signals the defined status of the clamping space visually and tangibly from the outside. Incorrectly closed clamping spaces, and therefore also faulty connections, are immediately apparent.

Series LPT and LPC PCB terminal blocks and PCB connectors

By switching the lever, you can be assured that the inserted conductor is contacted reliably and will remain stable over the long term. Potential sources of error, such as an incorrect tightening torque when making a screw connection, are safely ruled out.

Lever-actuated Push-in connection

The Push-in Technology allows a time-saving connection, even when the lever is closed. The special spring contour allows you to insert rigid conductors or conductors with ferrules quickly and easily.

E-paper
The entire portfolio at a glance
Receive an overview of the COMBICON product range. Find out how you can find the right connection technology to transmit signals, data, or power for your application.
Open the e-paper
PCB terminal blocks and PCB connectors on a PCB
Vehicles charging at an HPC charging station

Optimum connection technology for your home charger

Our reliable connection technology for home charging stations enables you to easily set up an installation on site. Maintenance-free and permanently secure connections increase the efficiency of your charging infrastructure. Discover the ideal connection technology for power, signals, and data.