M12 push-pull connectors

M12 push-pull connectors The new standard in automation technology

Easy connection, fast locking: M12 connectors with push-pull fast-locking system guarantee secure, tool-free plugging, even in confined spaces and with a high cabling density. Versions with internal locking also enable compact housing designs.

Your advantages

  • Plug and Produce: Quick and reliable connection even in confined spaces
  • Greater flexibility: One M12 device connection for screw and push-pull connectors
  • Easy design-in: Countersunk M12 ports for compact device concepts
  • Flying leads: Connectors with internal and external locking
  • Highly future-proof: Standardized product range for worldwide availability
Free samples
Test M12 push-pull connectors
Would you like to try out M12 push-pull connectors? – Order your personal sample package right now. You will receive expert advice on targeted use in your application. Discover the advantages of Phoenix Contact solutions for yourself.
Order a free sample
Device and field-side M12 push-pull connectors
M12 push-pull device connectors with internal locking

M12 push-pull device connectors with internal locking

Push-pull device connectors with countersunk M12 push-pull flush-type female connector allow secure and tool-free device connection.

M12 push-pull cable connectors with internal locking

M12 push-pull cable connectors with internal locking

M12 push-pull cable connectors latch in by means of simple, direct insertion – and are perfect for confined spaces.

The M12 push-pull fast-locking system in detail

M12 cable connectors with internal locking connected on a device panel with M12 push-pull device connectors
M12 push-pull connectors with external and internal locking in front of a device panel with installed matching M12 device connectors
Device with numerous M12 device and cable connectors
Connectors with push-pull internal and external locking
Globe around which a cable connector and a device connector with M12 push-pull internal locking are wrapped
M12 cable connectors with internal locking connected on a device panel with M12 push-pull device connectors

With the cross-manufacturer locking system, plugging is now reliable and convenient – even in confined spaces. This saves up to 80% installation time compared to screw connections.

M12 push-pull connectors with external and internal locking in front of a device panel with installed matching M12 device connectors

The M12 Duo contour allows flexible field wiring with proven M12 screw connectors or the new push-pull fast-connection technology. An easy push-pull device integration is even possible for existing M12 solutions.

Device with numerous M12 device and cable connectors

The new M12 push-pull concept with countersunk M12 ports allows flush integration into the housing. Through the higher packing density your device designs become more compact.

Connectors with push-pull internal and external locking

Realize extensions in the field easily: You can realize flying leads with connectors with push-pull internal and external locking.

Globe around which a cable connector and a device connector with M12 push-pull internal locking are wrapped

The consistently standardized push-pull product range guarantees worldwide availability. Cross-manufacturer compatibility thanks to IEC 61076-2-010 standardization.

E-paper
The M5 to M12 portfolio at a glance
Circular connectors in metric sizes M5 to M12 have become standard in numerous industries and applications. Gain an overview of the extensive product range for signal, data, and power transmission in the device.
Open the e-paper
Device connection with circular connectors in the sizes M5 to M12
Video: M12 push-pull connectors – the new standard for automation technology
The new standard in automation technology YouTube

The new standard in automation technology

M12 push-pull connectors guarantee fast and tool-free device connection, even in tight spaces and with high cabling densities. Realize compact housing designs with recessed M12 ports and easily implement extensions in the field with male and female versions.

M8/M12 device connectors: ideal for SMD and THR
M8/M12 device connectors: ideal for SMD and THR YouTube

Tolerance-compensating M12 housing screw connection

Optimize your value added chain with innovative device ports for THR or SMT. Phoenix Contact provides M8 and M12 device connectors for signals, data, and power.

M8 and M12 device connectors for SMD and THR provide flexibility in device design, thanks to numerous pin assignments and codings for signals, data, and power in a uniform installation geometry.

M12 push-pull connectors at a glance
M12 push-pull connectors at a glance YouTube

Secure device cabling with M12-push-pull

M12 connectors with push-pull fast-locking system facilitate the convenient and secure cabling of devices and systems. They are perfect for use in railway technology, for example in the communication network in rail vehicles.