Electrical energy storage devices play a crucial role in the implementation of sector coupling. Rely on innovative connection technology from Phoenix Contact for your energy storage solution.

White papers and case studies


A rendering of an e-vehicle charging storage unit in a residential garage, with the car and sunset lighting in the background.

The need for robust and reliable connectors

Residential energy storage systems (RESS) are one of the growing ways to realize this vision of an All Electric Society. Designed for use in homes, an RESS stores excess energy generated by renewable sources, such as solar panels, for use on demand when a residence truly needs it.

An abstract graphic of a bright room with rows of energy storage battery racks, and a large battery highlighted in the center. The battery is filled with bright green bubbly liquid, and various icons related to clean energy float around the battery.

Connector and cable considerations: Utility-scale energy storage battery racks

Electricity in our daily lives is an unconscious convenience until it is not available. Planned, unplanned, and controlled outages in the form of blackouts cause disruption. Climate change-inducing extreme weather events that contribute to outages are making energy storage more important than ever. This white paper will investigate the role that connectors and cables play in energy storage systems.

A photo taken from a low angle of a green grassy field with wind turbines, solar panels, and energy storage units grouped together. A bright blue sky is in the background.

Energy storage: The key to sector coupling

Learn what is important in the selection, design, and operation of energy storage systems in this white paper. The issues covered include increasing security of supply through batteries and power-to-X processes, as well as the selection of suitable connection technology.

Man with green battery and icons for sector coupling

We are therefore the ideal partner

  • As a company empowering a CO2-neutral world, we support you with leading solutions for sector coupling
  • Implement your individual contacting solutions for battery storage systems and Power-to-X applications
  • Take advantage of reliable connection technology for safe and space-saving wiring of your energy storage
  • Identify optimization potential through professional consultation with our experts for energy storage applications

Utility-scale storage


Solutions for utility-scale storage

Utility-scale storage systems are used as a backup for the grid. They allow high peak loads despite inadequate grid infrastructure – for example, in fast charging stations for electric vehicles. Another application for large-scale storage systems is the storage or provision of energy depending on the electricity price in energy trading.

Connectors for residential storage battery modules

Battery modules are the heart of energy storage systems. They contain battery cells in which the electrical charge is stored as chemical energy. Each battery module features cell balancing, which ensures that all the battery cells maintain an equal state of charge.

Connection technology for battery racks

Connection technology for battery racks

Each level of an energy storage system places different requirements on the
electrical connection technology for signals, data, and power. The comprehensive portfolio for device and field wiring from Phoenix Contact covers these requirements.

One subsection of the potential requirements is the insulation capability or the resistance to mechanical, thermal, and chemical influences. Others include the bending radii of the conductors or, for example, the number of cores and approvals. The following two application examples for battery module wiring and for battery rack connection illustrate the versatility of device and field wiring.

Our connection technology portfolio for energy storage

Energy storage systems are made up of different components that all contribute to the function of the overall system. Benefit from our portfolio of PCB connections, connectors, and electronics housings that demonstrate our strong innovation power. Get solutions for signal, data, and power transmission from a single source and integrate them into your applications.

Interactive Image Map: Connectors for energy storage in a battery rack
Battery-pole connectors
Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems.
Find out more.
Battery-pole connectors
Signal connection with insulation displacement connection technology
Transmit information securely and reliably with connectors from Phoenix Contact.
Find out more.
Signal connection with insulation displacement connection technology
Lever-actuated PCB terminal blocks
New levels of convenience with LPT series PCB terminal blocks.
Find out more.
Lever-actuated PCB terminal blocks
Lever-actuated PCB connectors
New levels of convenience with LPC-series PCB terminal block connectors.
Find out more.
Lever-actuated PCB connectors
Board-to-board connectors
Robust FINEPITCH series board-to-board connectors.
Find out more.
Board-to-board connectors
Signal connection with Push-in Technology
Convenient PCB terminal blocks with a compact size.
Find out more.
Signal connection with Push-in Technology
Circular connectors
Greater flexibility when it comes to the device connection and system cabling.
Find out more.
Circular connectors
Single Pair Ethernet connectors
The standardized SPE interfaces are ideally suited for efficient data transmission.
Find out more.
Single Pair Ethernet connectors

Components for rack BMS insertion

The rack BMS slide-in module connects to the overall system via a blind-mating feature on the rear, thus not endangering the installer in any way. On the front, the individual battery modules of the rack are connected via efficient and user-friendly plug-in connections. Innovative connection technologies for fast and reliable manufacturing processes are used for the internal wiring of power, signal, and data components.

Interactive image map: Connection technology for energy storage
Battery-pole connectors
Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems.
Find out more
Battery-pole connectors
Lever-actuated PCB terminal blocks and PCB connectors
New levels of convenience with LPT and LPC series PCB terminal blocks and PCB connectors.
Find out more
Lever-actuated PCB terminal blocks and PCB connectors
Board-to-board connectors
Robust FINEPITCH series board-to-board connectors.
More about board-to-board connectors
Board-to-board connectors
IDC female connector strips for BTB connectors
Pre-assembled IDC female connector strips with flat-ribbon cable for immediate use in the device.
Find out more
IDC female connector strips for BTB connectors
RJ45 jacks for PCBs
Reliable data transmission with various connection options such as SMD and wave soldering.
Find out more
RJ45 jacks for PCBs
Feed-through connectors
Our product range for PCB connectors offers a variety of connection options – from established screw connection and IDC fast connection to innovative Push-in Technology.
Find out more
Feed-through connectors
RJ45 jack insert
Reliable data transmission in a robust design, 10 Gbps, CAT6A special tool-free assembly thanks to IDC connection.
Find out more
RJ45 jack insert
Universal current transducers
MCR current and voltage transducers can be used to convert direct, alternating, and distorted currents and voltages into a standard analog signal.
Find out more
Universal current transducers
Busbar connection
Connectors for connecting to the busbar simplify the installation of slide-in systems in energy storage systems.
Find out more
Busbar connection

Residential storage


Solutions for residential storage

Coupled with a photovoltaic system, energy storage devices play a huge role in homes. The proportion of self-generated electrical energy used in the household’s own electricity consumption is increased significantly. In the event of a disturbance in the public grid, it enables a continuous, self-sufficient supply.

Connectors for the Power Control Unit in the residential storage system

The Power Control Unit is the central control element of the residential storage system. It organizes the charging and discharging processes of the battery modules and ensures their safe operating state. To do this, it monitors currents and voltages and the temperatures inside the modules.

Interactive Image Map: Power Control Unit in residential storage systems
EtherCAT P
The DMCC 0.5 PCB connector features Cat5 transmission characteristics and EtherCAT P qualification.
Find out more.
EtherCAT P
SPTAF series PCB terminal blocks with a low installed height
The low installed height of the SPTAF PCB terminal block is ideal for energy storage systems and flat modules.
Find out more.
SPTAF series PCB terminal blocks with a low installed height
Board-to-board connectors
Robust FINEPITCH series board-to-board connectors provide shielded and unshielded solutions for signal and data transmission.
Find out more.
Board-to-board connectors
Lever-actuated PCB connectors
Benefit from a new level of convenience with LPC-series PCB terminal block connectors.
Find out more.
Lever-actuated PCB connectors
Feed-through connectors
Our product range for PCB connectors offers a variety of connection options – from established screw connection and IDC fast connection to innovative Push-in Technology.
Find out more
Feed-through connectors
RJ45 connectors
Compact RJ45 connectors and patch cables support high-speed data transmission of up to 10 Gbps.
Find out more.
RJ45 connectors
Connectors for DC and AC cabling
The portfolio ranges from connection technology for photovoltaic panels, to DC connectors for field cabling, right through to device connections for signals, data, and power.
Find out more.
Connectors for DC and AC cabling
Interactive Image Map: Residential storage battery module
Lever-actuated PCB connectors
Benefit from a new levels of convenience with LPC-series PCB terminal block connectors.
Find out more.
Lever-actuated PCB connectors
Modular rectangular connectors
With modular rectangular connectors of the VARIOCON series you can combine power, signal, and data transmission in one connector. Screw, crimp, or direct PCB connection can be selected for the device side.
Find out more.
Modular rectangular connectors
PCB terminal blocks and PCB connectors
Benefit from versatile connection technology solutions in different shapes, colors, and connection options as well as from our extensive development and manufacturing expertise for your individual connection solution.
Find out more.
PCB terminal blocks and PCB connectors

Products


Interactive image map: Residential storage, industrial storage, and utility-scale storage systems as the links for sector coupling
Industrial storage
Energy storage devices have long been used in commercial buildings and factories to provide an uninterruptible power supply. New technologies extend the range of possible applications in energy management. For example, using energy storage devices to cap peak loads significantly reduces energy costs for companies.
Industrial storage
Utility-scale storage
Utility-scale storage systems are used to support the grid. For example, they allow high peak loads despite inadequate grid infrastructure – for example, at fast charging stations for electric vehicles. Another use of utility-scale storage systems is in the energy trade, i.e., the storage and provision of energy depending on the price of electricity.
Utility-scale storage
Residential storage
Coupled with a photovoltaic system, energy storage devices play a huge role in homes. The proportion of self-generated electrical energy used in the household’s own electricity consumption is increased significantly, and continuous autonomous supply is possible in the event of a malfunction in the public grid.
Residential storage

Connectors for battery poles and the busbar connection

Busbar connectors and battery pole connectors can be used quickly, safely, and economically in energy storage systems for applications up to 1,500 V. Benefit from the advantages of both connection technologies for front or rear connections.

Battery-pole connectors

Battery-pole connectors

Device and cable connectors that are protected against polarity reversal are ideal for use in energy storage systems.

Busbar connection

Connectors for busbar connection

Connectors for connecting to the busbar simplify the installation of slide-in systems in energy storage systems.

Solutions for reliable electrical connections in battery and Power-to-X systems


The key to a CO2-neutral society lies in the efficient use of renewable energy. Energy storage systems are the basis for this. The reliability and efficiency of the storage systems depend not least on the cabling and the electrical connections. They form the cardiovascular system of the energy storage concept.

Dr. Rüdiger Meyer - Phoenix Contact, Expert for energy storage systems
Dr. Rüdiger Meyer, expert for energy storage systems at Phoenix Contact

Dr. Rüdiger Meyer, expert for energy storage systems at Phoenix Contact

Video: The basis for sector coupling: Energy storage
The basis for sector coupling: Energy storage YouTube

The basis for sector coupling: Energy storage

Batteries and Power-to-X concepts increase security of supply and enable consistent sector coupling in the energy supply industry. Phoenix Contact provides you with internationally certified connection technology designed to meet the high demands of energy storage systems.

Home storage, industrial storage, and large-scale storage as the links for sector coupling

Energy storage devices compensate fluctuations in renewable energy, thus guaranteeing a stable energy supply. For a huge range of applications, energy storage devices must operate safely, reliably, and efficiently. Resilient and durable electrical connection technology is necessary to satisfy these requirements.

Video: All Electric Society
All Electric Society YouTube

Empowering the All-Electric Society

The greatest challenges facing humanity – the fight against climate change and safeguarding sustainable development – can be met from a technical perspective by the All Electric Society.

It is a world in which affordable electrical energy generated from renewable sources is available on a virtually unlimited basis as the main form of energy. The key to making this world a reality is the comprehensive electrification, networking, and automation of all sectors of the economy and infrastructure. Phoenix Contact is empowering industry and society to forge ahead with this transformation as we move toward a sustainable world.

Questions and answers about energy storage systems The answers to a large number of questions are already available. Just take a look at our FAQs. If the corresponding answer is not included, feel free to contact us.

Utility-scale storage
Sign “Security on Board”
Technician controlling energy storage systems
Assembly of a battery-pole connector
Connectors for energy storage systems
Utility-scale storage

Energy storage systems are used in a huge range of applications – for example, for providing electricity in the event of grid outages. Energy storage systems have an important role to play in the energy revolution, especially with the increased use of renewable energies. This is because renewables are not available at all times to meet demand. The supply of and demand for electrical energy are quite often out of sync. Energy storage systems can bring synchronization to this equation by storing excess electricity produced by solar power and wind power systems. Whenever the demand for energy from the grid is higher than that available, the energy storage systems can make this excess electricity available again.

Sign “Security on Board”

Despite occasional reports of fires or other accidents involving battery energy storage systems, the answer to this question can be answered with a no. State-of-the-art battery energy storage systems are produced by the manufacturers in accordance with applicable directives and standards, and are installed and commissioned by specialists. That said, battery energy storage systems are also to be considered as devices and plants with a very high energy content. Dangerous conditions can arise in the event of unauthorized access, willful destruction, or circumvention of the safety measures and equipment. However, the manufacturers themselves take such scenarios into account with failure mode and effects analyses.

Technician controlling energy storage systems

As is the case with most technical devices and systems, battery energy storage systems should also be checked and serviced regularly. Depending on the storage media used, this maintenance work can be reduced significantly to just visual inspections, the tight fit of screw connections, and so on – as is the case with common lithium-ion batteries. With other systems, however, the amount of work can also be higher, for example in lead-acid batteries, where the electrolyte has to be checked and topped up regularly.

Assembly of a battery-pole connector

The Phoenix Contact battery-pole connectors can be plugged in and pulled out in any orientation. Moreover, they can be rotated through 360° when plugged in. This makes maintenance and troubleshooting so much easier. Moreover, it increases flexibility when designing the system.

Connectors for energy storage systems

Unintentional polarity reversal of the battery connection can lead to enormous damage and, in the worst case, to danger to life and limb. Therefore, the Phoenix Contact battery-pole connectors are color-coded and mechanically coded. The plus pole only fits into the plus position, and negative only into the negative. Moreover, it is also ensured that the two polarities cannot be short-circuited. This is because if this were the case, the high energy content of the battery would cause the conductors to melt and, with a high degree of probability, lead to a fire in the system.

E-paper
Solutions for energy storage
Find out about suitable electronics and housings for energy storage, and find the ideal connection technology for your requirements. Clear product tables make selection easier for you.
Open the e-paper
Green battery with icons for solutions for energy storage