Smooth operational management thanks to digitalization – revolutionize processes with integral planning
The process of how buildings are planned, built, and operated today needs to be reorganized in order to harness the full potential. From our point of view, the basis for this is creating a digital base and mirroring processes to reflect the requirements of digitalization.
Integral building planning: A holistic approach to trades
Integral building planning
A holistic approach to trades
To construct a smart building in which all the different trades are networked together, you need a comprehensive, integral building system design at the planning stage. The technical systems of a smart building interact with one another and exchange information to enable efficient operation. The integration planning of all trades for the building services must already be implemented during the planning stage. The functions of the different products, systems, and plants need to be coordinated in the planning stage so that the greatest possible benefit is achieved for investors, users, and operators.
All those involved in the process share a common understanding, and concepts for the flexible use of space and efficient use of energy, as well as the efficient operation of basic supply systems, such as heating, ventilation, and air conditioning (HVAC), are planned integrally with minimal additional effort.