Take inspiration from our software solutions, new products, and new technologies for the path towards greater sustainability.

Frank Stührenberg - Phoenix Contact, CEO

With our expertise, we have been developing solutions for the technical and economic challenges of the respective times for nearly 100 years. With our experience in combination with future-oriented digitalization expertise, we are empowering industry and society to accelerate the implementation of the transformation of our age. Take inspiration from our software solutions, new products, and new technologies for the path towards greater sustainability.

Trends

Man in front of a solar park

Your specialist for photovoltaics

From the field level to data visualization, we have developed a scalable concept for the comprehensive operational management of your solar park. Each of these solutions can be implemented individually and adapted to the customer’s specific needs. Together, the result is an integrated concept that intermeshes seamlessly without the adaptation of interfaces.

Solar park management
Woman charging an electric car

Your specialist for e-mobility

Powerful charging technology transports the energy into the vehicle quickly and safely. Everything from a single source, from CCS charging cables to our charging management solution: With our CHARX portfolio, we provide you with a comprehensive range of coordinated charging technology components including expert consultation services. For a fast and safe charging process.

E-mobility charging technology
Excerpt from the clipx ENGINEER engineering software

Efficient processes in control cabinet manufacturing

The clipx ENGINEER engineering software makes it possible to plan and procure individual components, complete terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace.

Engineering software
Configurable PCB terminal blocks

Configurable PCB terminal blocks

Greater individualization, easy procurement, and high availability: With the configurable SPT modular series PCB terminal blocks, you can design your individual terminal block for voltage ranges up to 1,500 V in just a few process steps.

Configurable PCB terminal blocks
Lever-actuated PCB connection

Lever-actuated PCB connection

Use LPT and LPC series lever-actuated PCB terminal blocks and PCB connectors for tool-free conductor connection. The distinct lever position and an ever-constant contact force ensure that the potential for errors during wiring is reduced to a minimum.

Lever-actuated PCB connection
Pluggable installation system

Pluggable installation system

The IPD installation system is fully pluggable and, thanks to Push-in technology, allows the convenient, tool-free connection of complex power distribution systems. For durable and long-lasting power cabling in challenging outdoor and industrial environments, the installation system has IP67 protection against splash water and dust.

Installation system
M12 push-pull connectors

M12 push-pull connectors

The M12 push-pull system provides significant mounting advantages, in particular in tight spaces and with high cabling densities, allowing fast component plugging and unplugging. Thanks to IEC 61076-2-010 standardization, the product range is cross-manufacturer compatible, which ensures worldwide availability.

Push-pull connectors
Housings with displays and keypads

Housings with displays and keypads

A web-based configurator enables you to freely position the displays flush in the housing and customize the operating elements. We will then provide you with prefabricated and tested modules for efficient final assembly in accordance with the Plug and Play concept.

Housings with displays and keypads
Device circuit breaker system

Customizable circuit breaker system

With the innovative rear-side current rail system, the CAPAROC circuit breaker system supports the reliable operation of systems. The uninterrupted supply of parallel loads is assured, even during a module replacement, and ensures that the entire system remains in operation without being affected.

Device circuit breaker system
Speed starters for asynchronous motors

Speed starters for asynchronous motors

The CONTACTRON Speed Starter features reliable operation with various speeds, from normal speed, creeping speed, and soft start to ramping functions.

Speed starters
Energy management in the Proficloud

Energy management in the PROFICLOUD

With our EMMA Smart Service in the Proficloud and the IoT-capable EMpro energy measuring devices, we can provide you with a complete package for your digitalized energy management system. Design the monitoring, analysis, and evaluation processes for your energy and power data to be significantly more efficient.

Energy management
PLCnext Control for edge computing

PLCnext Control for edge computing

Save resources and process your data decentrally between your local network and the cloud. This allows you to take full advantage of your cloud solution. By processing large volumes of data close to the source, the application can respond more quickly and flexibly.

PLCnext Control
PLCnext Control extended with safety

Extend PLCnext Control with safety

The Safety extension module ensures that the advantages of PLCnext Technology are also available for safety applications. The Safety module is connected to the left of a PLCnext Control device. This turns the PLC into a safety controller with full functionality up to SIL3/PLe.

Modular safety
Contactless power and data couplers

Contactless power and data couplers

The power and data couplers with NearFi Technology make reliable wear and maintenance-free communication without contact possible across distances of up to 10 mm. You can therefore replace wear-sensitive connections and reduce downtimes in your systems.

NearFi Technology
Time Sensitive Networking

Time Sensitive Networking

Time Sensitive Networking (TSN) is an Ethernet technology that controls data communication based on time synchronization and prioritization of the data flows. This means that real time-critical applications and data-intensive applications can be operated together within one network, without interfering with each other.

TSN
Cybersecurity

Cybersecurity

Good protection against cyber attacks can only be achieved if coordinated technical and organizational measures are intermeshed. We therefore provide 360° security, which simplifies the protection of systems and secures them from all sides.

Cybersecurity
Man in front of a solar park

From the field level to data visualization, we have developed a scalable concept for the comprehensive operational management of your solar park. Each of these solutions can be implemented individually and adapted to the customer’s specific needs. Together, the result is an integrated concept that intermeshes seamlessly without the adaptation of interfaces.

Solar park management

Woman charging an electric car

Powerful charging technology transports the energy into the vehicle quickly and safely. Everything from a single source, from CCS charging cables to our charging management solution: With our CHARX portfolio, we provide you with a comprehensive range of coordinated charging technology components including expert consultation services. For a fast and safe charging process.

E-mobility charging technology

Excerpt from the clipx ENGINEER engineering software

The clipx ENGINEER engineering software makes it possible to plan and procure individual components, complete terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly transfer the data to production – at every workplace.

Engineering software

Configurable PCB terminal blocks

Greater individualization, easy procurement, and high availability: With the configurable SPT modular series PCB terminal blocks, you can design your individual terminal block for voltage ranges up to 1,500 V in just a few process steps.

Configurable PCB terminal blocks

Lever-actuated PCB connection

Use LPT and LPC series lever-actuated PCB terminal blocks and PCB connectors for tool-free conductor connection. The distinct lever position and an ever-constant contact force ensure that the potential for errors during wiring is reduced to a minimum.

Lever-actuated PCB connection

Pluggable installation system

The IPD installation system is fully pluggable and, thanks to Push-in technology, allows the convenient, tool-free connection of complex power distribution systems. For durable and long-lasting power cabling in challenging outdoor and industrial environments, the installation system has IP67 protection against splash water and dust.

Installation system

M12 push-pull connectors

The M12 push-pull system provides significant mounting advantages, in particular in tight spaces and with high cabling densities, allowing fast component plugging and unplugging. Thanks to IEC 61076-2-010 standardization, the product range is cross-manufacturer compatible, which ensures worldwide availability.

Push-pull connectors

Housings with displays and keypads

A web-based configurator enables you to freely position the displays flush in the housing and customize the operating elements. We will then provide you with prefabricated and tested modules for efficient final assembly in accordance with the Plug and Play concept.

Housings with displays and keypads

Device circuit breaker system

With the innovative rear-side current rail system, the CAPAROC circuit breaker system supports the reliable operation of systems. The uninterrupted supply of parallel loads is assured, even during a module replacement, and ensures that the entire system remains in operation without being affected.

Device circuit breaker system

Speed starters for asynchronous motors

The CONTACTRON Speed Starter features reliable operation with various speeds, from normal speed, creeping speed, and soft start to ramping functions.

Speed starters

Energy management in the Proficloud

With our EMMA Smart Service in the Proficloud and the IoT-capable EMpro energy measuring devices, we can provide you with a complete package for your digitalized energy management system. Design the monitoring, analysis, and evaluation processes for your energy and power data to be significantly more efficient.

Energy management

PLCnext Control for edge computing

Save resources and process your data decentrally between your local network and the cloud. This allows you to take full advantage of your cloud solution. By processing large volumes of data close to the source, the application can respond more quickly and flexibly.

PLCnext Control

PLCnext Control extended with safety

The Safety extension module ensures that the advantages of PLCnext Technology are also available for safety applications. The Safety module is connected to the left of a PLCnext Control device. This turns the PLC into a safety controller with full functionality up to SIL3/PLe.

Modular safety

Contactless power and data couplers

The power and data couplers with NearFi Technology make reliable wear and maintenance-free communication without contact possible across distances of up to 10 mm. You can therefore replace wear-sensitive connections and reduce downtimes in your systems.

NearFi Technology

Time Sensitive Networking

Time Sensitive Networking (TSN) is an Ethernet technology that controls data communication based on time synchronization and prioritization of the data flows. This means that real time-critical applications and data-intensive applications can be operated together within one network, without interfering with each other.

TSN

Cybersecurity

Good protection against cyber attacks can only be achieved if coordinated technical and organizational measures are intermeshed. We therefore provide 360° security, which simplifies the protection of systems and secures them from all sides.

Cybersecurity