Take inspiration from our software solutions, new products, and new technologies for the path towards greater sustainability.

Frank Stührenberg - Phoenix Contact, CEO
Frank Stührenberg, CEO Phoenix Contact

For almost 100 years, Phoenix Contact has consistently been developing innovative, secure, and effective solutions that meet technical and economic requirements. With our future-oriented digitalization expertise, we are also empowering industry and society to accelerate the implementation of this transformation.​

Trends

Interference suppression filters

EMC filters

Our filters help to limit high-frequency interference. They ensure reliable system operation in environments where interference is an issue.

EMC filters
Communicative 24 V supply system

Communicative 24 V supply system

Protect and supply – but intelligently: Our communicative 24 V supply system increases the data transparency of the entire system and provides information on all relevant operating and diagnostic data. Preventative function monitoring helps you reduce downtimes to a minimum.

Communicative 24 V supply system
Functional engineering

Functional engineering

The clipx ENGINEER engineering software makes it possible to plan and order terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly provide the data relevant to production.

Engineering software​ for control cabinet manufacturing
Worker assistance systems

Worker assistance systems

The worker assistance systems of the clipx ASSIST line use production-relevant data as the basis to accelerate your manufacturing and assembly processes with digitally supported and semi-automated workstation solutions.

Worker assistance systems
THERMOMARK E SERIES marking system

Modular marking system

The THERMOMARK E SERIES marking system is the first modular system to combine the printing and application of various marking materials in just a single automated process step. Benefit from seamless digital workflows thanks to automatic data processing from CAE systems and increase your efficiency in switching device and machine manufacturing.

Automated identification
Terminal block portfolio XTV

Terminal blocks with Push-X technology

The new Push-X technology sets high benchmarks in industrial connection technology. Force-free and tool-free contacting of all types of conductors – including flexible conductors without ferrules – opens up further potential for optimization in control cabinet manufacturing. Use the new terminal blocks in both manual and future-oriented automated wiring.

Push-X technology
PRC series installation connectors

Robust installation system

Building, industrial, and outdoor applications require a connector system that is flexible and robust. The compact PRC installation system combines high degrees of protection with impact resistance up to IK08. Ensure your power transmission in building and outdoor applications even in extreme conditions.

Installation connectors
HEAVYCON contact inserts

Contact inserts for heavy-duty connectors

Heavy-duty connectors offer a robust Plug and Play solution for the cabling from the control cabinet to the field level. For the first time, the HEAVYCON CLICK-IN contact inserts allow you to install and assemble heavy-duty connectors without any tools at all. This guarantees considerable time savings.

HEAVYCON Click-in
Electronics housings with Push-in connection technology

Electronics housings with Push-in connection

Realize smart housing solutions for future-oriented applications in building automation. Design your individual housing with the online configurator. The wiring is done easily with the Push-in connection on the front – saving you space, time, and costs.

Electronics housings for building automation
CHARX control modular charging controller

Smart e-mobility charging controllers

E-mobility is a key factor on the path to the All Electric Society. Convenient and carbon-neutral charging requires not only a powerful charging grid but also the ability to couple it with the other sectors. To do this, use the new, open, and intelligent CHARX control modular control platform.

Charging controllers
Universal vehicle charging inlets

Universal vehicle charging inlets

The switch to e-mobility will only succeed if charging with electricity becomes as convenient as the usual way of filling up with fuel. On the infrastructure side, we already enable ultra-fast charging with liquid-cooled charging connectors. The new CHARX connect vehicle charging inlets are the perfect counterpart.

Vehicle charging inlets
Data connectors for any device interface

Data connectors for any device interface

Due to the advance of digitalization in all industries, the total number of connections is constantly increasing. New and established data connectors form the basis for the networking of smart devices. We offer a wide range of data connectors for use in office or building applications, as well as products for industrial applications.

Data connectors
Compact board-to-board connectors

Compact board-to-board connectors

The trend towards more compact devices and a modular internal design also poses new challenges for board-to-board connectors. The compact, industrial-grade board-to-board connectors enable customized device designs in small spaces. Implement mezzanine PCB arrangements for secure and fast data transmission up to 20 Gbps.

Board-to-board connectors
PoE Gigabit extender

Gigabit Ethernet extenders

Video security is becoming increasingly important in all industries. Modern video technology is placing ever-greater demands on the network infrastructure. The Gigabit Ethernet extenders enable particularly high ranges and bandwidth. By sustainably using existing cables, you save high investment costs.

Gigabit Ethernet extenders
PSR-MM35 over-speed safety relay

Safe over-speed safety relay

No matter whether in driverless transport systems or rotating axes in machine tools, the PSR-MM35 over-speed safety relay reliably monitors speeds and thus protects against dangerous motion. You can monitor motion very economically and efficiently without any additional sensors.

Sensor-free monitoring
RFC 4072R high-performance controller

PLCnext Control for redundancy

The new high-performance PLCnext Control device features a hardware redundancy function. It can be used, for example, in tunnel applications where the maximum availability of a central control unit must be ensured.

Redundant PLCnext Control device
AXC F 3152 PLCnext Control PLC extension

Extend PLCnext Control with AI

Neural networks are the basis for artificial intelligence and machine learning. Neural networks can be used as a computer-aided method for solving problems. With this PLC extension, neural networks can be loaded onto the module and executed. This opens up a wide range of possibilities in industrial automation.

AI module for PLCnext Control
BPC 9102S box PC safety controller

PLCnext Control for safety and high-performance

The new PLCnext Control safety controller is the perfect solution in industrial systems where the safety requirements are high or the environment is harsh. The PLC can be used in applications with the highest safety requirements in accordance with SIL 3 and PLe, respectively.

Safe PLCnext Control
Interference suppression filters

Our filters help to limit high-frequency interference. They ensure reliable system operation in environments where interference is an issue.

EMC filters

Communicative 24 V supply system

Protect and supply – but intelligently: Our communicative 24 V supply system increases the data transparency of the entire system and provides information on all relevant operating and diagnostic data. Preventative function monitoring helps you reduce downtimes to a minimum.

Communicative 24 V supply system

Functional engineering

The clipx ENGINEER engineering software makes it possible to plan and order terminal strips, assembled mounting plates, and junction boxes more efficiently than ever, and to seamlessly provide the data relevant to production.

Engineering software​ for control cabinet manufacturing

Worker assistance systems

The worker assistance systems of the clipx ASSIST line use production-relevant data as the basis to accelerate your manufacturing and assembly processes with digitally supported and semi-automated workstation solutions.

Worker assistance systems

THERMOMARK E SERIES marking system

The THERMOMARK E SERIES marking system is the first modular system to combine the printing and application of various marking materials in just a single automated process step. Benefit from seamless digital workflows thanks to automatic data processing from CAE systems and increase your efficiency in switching device and machine manufacturing.

Automated identification

Terminal block portfolio XTV

The new Push-X technology sets high benchmarks in industrial connection technology. Force-free and tool-free contacting of all types of conductors – including flexible conductors without ferrules – opens up further potential for optimization in control cabinet manufacturing. Use the new terminal blocks in both manual and future-oriented automated wiring.

Push-X technology

PRC series installation connectors

Building, industrial, and outdoor applications require a connector system that is flexible and robust. The compact PRC installation system combines high degrees of protection with impact resistance up to IK08. Ensure your power transmission in building and outdoor applications even in extreme conditions.

Installation connectors

HEAVYCON contact inserts

Heavy-duty connectors offer a robust Plug and Play solution for the cabling from the control cabinet to the field level. For the first time, the HEAVYCON CLICK-IN contact inserts allow you to install and assemble heavy-duty connectors without any tools at all. This guarantees considerable time savings.

HEAVYCON Click-in

Electronics housings with Push-in connection technology

Realize smart housing solutions for future-oriented applications in building automation. Design your individual housing with the online configurator. The wiring is done easily with the Push-in connection on the front – saving you space, time, and costs.

Electronics housings for building automation

CHARX control modular charging controller

E-mobility is a key factor on the path to the All Electric Society. Convenient and carbon-neutral charging requires not only a powerful charging grid but also the ability to couple it with the other sectors. To do this, use the new, open, and intelligent CHARX control modular control platform.

Charging controllers

Universal vehicle charging inlets

The switch to e-mobility will only succeed if charging with electricity becomes as convenient as the usual way of filling up with fuel. On the infrastructure side, we already enable ultra-fast charging with liquid-cooled charging connectors. The new CHARX connect vehicle charging inlets are the perfect counterpart.

Vehicle charging inlets

Data connectors for any device interface

Due to the advance of digitalization in all industries, the total number of connections is constantly increasing. New and established data connectors form the basis for the networking of smart devices. We offer a wide range of data connectors for use in office or building applications, as well as products for industrial applications.

Data connectors

Compact board-to-board connectors

The trend towards more compact devices and a modular internal design also poses new challenges for board-to-board connectors. The compact, industrial-grade board-to-board connectors enable customized device designs in small spaces. Implement mezzanine PCB arrangements for secure and fast data transmission up to 20 Gbps.

Board-to-board connectors

PoE Gigabit extender

Video security is becoming increasingly important in all industries. Modern video technology is placing ever-greater demands on the network infrastructure. The Gigabit Ethernet extenders enable particularly high ranges and bandwidth. By sustainably using existing cables, you save high investment costs.

Gigabit Ethernet extenders

PSR-MM35 over-speed safety relay

No matter whether in driverless transport systems or rotating axes in machine tools, the PSR-MM35 over-speed safety relay reliably monitors speeds and thus protects against dangerous motion. You can monitor motion very economically and efficiently without any additional sensors.

Sensor-free monitoring

RFC 4072R high-performance controller

The new high-performance PLCnext Control device features a hardware redundancy function. It can be used, for example, in tunnel applications where the maximum availability of a central control unit must be ensured.

Redundant PLCnext Control device

AXC F 3152 PLCnext Control PLC extension

Neural networks are the basis for artificial intelligence and machine learning. Neural networks can be used as a computer-aided method for solving problems. With this PLC extension, neural networks can be loaded onto the module and executed. This opens up a wide range of possibilities in industrial automation.

AI module for PLCnext Control

BPC 9102S box PC safety controller

The new PLCnext Control safety controller is the perfect solution in industrial systems where the safety requirements are high or the environment is harsh. The PLC can be used in applications with the highest safety requirements in accordance with SIL 3 and PLe, respectively.

Safe PLCnext Control