First type 2 Push-in surge protection – easy handling during installation

First type 2 Push-in surge protection – easy handling during installation

The VAL-MS-PTV is the first type 2 surge protective device in the world with Push-in connection technology. Benefit from the advantages of this proven connection method for tool-free installation. Testing the recommended tightening torque is a thing of the past.

Your advantages

  • Push-in connection technology for easy installation
  • Time savings when wiring with the recommended connection torque not having to be checked
  • Savings on additional installation materials with through-wiring
  • Permanent protective device monitoring with optional remote indication contact with through-wiring

Main features

  • Push-in connection technology
  • Two terminal points per position
  • Through-wiring in the remote signaling system
  • Maximum conductor cross-section: 10 mm²
  • Test point
  • Overall width: 4 HP