DC/DC converters with conformal coating

2021-07-20
DC/DC converters with conformal coating

QUINT DC/DC converters are now triple-certified for use in hazardous locations

Middletown, Pa. – The newest QUINT DC/DC converters from Phoenix Contact feature conformal coating for protection in harsh environments. The converters have been approved for use in ATEX, IECEx, and Class I, Division 2 locations, so they can be used in hazardous locations around the globe.

The conformal coating protects against dust and conductive debris, corrosive gases, and humidity, and it prevents failures due to creepage currents and electromechanical corrosion. It also reduces the risk of failure due to vibration and thermal shock.

Press Contact
Molly McGowan
Molly McGowan | Senior Media Services Representative