Data-driven circuit breakers
2022-02-07
CAPAROC system features customizable overcurrent protection
Middletown, Pa. – CAPAROC, the new electronic circuit breaker system from Phoenix Contact, uses data-driven power modules to customize overcurrent protection. With numerous feed-in power modules, circuit breakers, potential distribution modules, and current rails, CAPAROC makes it easy to design an intelligent system with communication.
The power feed-in module, available in status reset or PROFINET versions, is the “brain” of the system. The status reset uses standard digital input/output to communicate the status of the breakers and to reset tripped channels. The PROFINET power module allows complete control and monitoring of the breakers.
Press Contact

Molly McGowan
|
Senior Media Services Representative
mmcgowan@phoenixcontact.com