CONTACTRON Speed Starter
Bridging the gap between motor starters and variable frequency drives
Middletown, Pa. – The new CONTACTRON Speed Starter from Phoenix Contact offers the critical functions common in a variable frequency drive (VFD) without the complexities. The device requires no drives expertise or software, making it fast and easy to commission.
The Speed Starter provides ramp-up and ramp-down functions while the motor is under load, which a soft starter cannot. Unlike a traditional motor starter, it offers two independently settable operating speeds. The intuitive keypad and rotary knob allow commissioning in just minutes. Digital inputs activate user-settable output speeds, so it can be used in place of a traditional across-the-line starter while offering drive-like functionality.
Press Contact