360° view of the LPT and LPC series
Discover the advantages of the LPT and LPC series in the adjacent 3D view. The lever-actuated Push-in connection enables convenient device planning and implementation.
Phoenix Contact makes Push-in easier than ever. Connect conductors with cross-sections of up to 25 mm² quickly and intuitively. The lever-actuated PCB terminal blocks and PCB connectors with Push-in spring connection and lever actuation are the ideal solution for manufacturers who wish to offer devices with a particularly high level of operating convenience. They reduce wiring effort, eliminate operating errors, and reduce process and follow-on costs.
The LPT series allows quick and intuitive conductor connections with cross-sections up to 25 mm².
With the LPC series, you can connect conductors with cross-sections up to 16 mm² more easily than ever before.
Discover the advantages of the LPT and LPC series in the adjacent 3D view. The lever-actuated Push-in connection enables convenient device planning and implementation.
The color-coded actuating lever allows intuitive and time-saving operation. This provides a higher degree of reliability in the field and ensures cost-effective operation of the entire system.
The tool-free lever principle allows time-saving connection and release of conductors with or without ferrules. At the same time, the design of the cable entry funnel prevents individual litz wires from splicing.
The position of the color-coded lever signals the defined status of the clamping space visually and tangibly from the outside. Incorrectly closed clamping spaces, and therefore also faulty connections, are immediately apparent.
By switching the lever, you can be assured that the inserted conductor is contacted reliably and will remain stable over the long term. Potential sources of error, such as an incorrect tightening torque when making a screw connection, are safely ruled out.
The Push-in Technology allows a time-saving connection, even when the lever is closed. The special spring contour allows you to insert rigid conductors or conductors with ferrules quickly and easily.
A water sterilizer company asked RLC Electronic Systems to design a new controller that would be easier to install. A previous version had lever-style terminal blocks that bumped into the enclosure wall. Phoenix Contact’s LPTA 2.5 terminal blocks eliminated this problem and reduced connectivity costs by about 30 percent.
LPT/LPC series lever-actuated PCB terminal blocks and PCB connectors with Push-in spring connection are suitable for numerous applications, such as in machine building, battery storage systems, or renewable energy. Order your free personal sample delivered to your workplace and see for yourself.