FS 0,635/ 80-FV-F-6,0 - SMD female connectors
1439174

pitch 0.635 mm
mounting type SMD soldering
type of packaging 16 mm wide tape

SMD female connector, nominal current: 0.5 A, test voltage: 500 V AC, number of positions: 80, pitch: 0.635 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering

Product details









Compatible products



Your advantages

Design-in support during device development using MCAD/ECAD data and a free sample service
Cost and space savings with the comprehensive portfolio available in various stack heights
Easy mating with integrated keyways and tolerance compensation for error-free production
Absorption of tolerances and mechanical stresses for a secure connection due to the floating function
Unique combination: tolerance compensation through floating and very high data transmission possible in one connector

Frequently asked questions


What makes the FS 0,635 board-to-board connector so special?

The particularly space-saving board-to-board connectors enable high-speed data transmission of up to 40 Gbps and a current carrying capacity of 0.5 A per contact. The floating version offers particularly high tolerance compensation during insertion a... View more

The particularly space-saving board-to-board connectors enable high-speed data transmission of up to 40 Gbps and a current carrying capacity of 0.5 A per contact. The floating version offers particularly high tolerance compensation during insertion and in the inserted state. This gives you the choice between a rigid and floating connection with a compact 0.635 pitch.

View less

How can the solder contacts on the FS 0,635 board-to-board connector be tested after the SMD soldering process?

The contacts are routed under the housing, enabling automated optical inspection (AOI).


With which numbers of positions is the FS 0,635 board-to-board connector available?

The FS 0,635 board-to-board connector is available with the following numbers of positions: 20, 40, 60, and 80.


How does the floating principle work?

The movable mating face is connected to the outer housing via spring-loaded contacts. This minimizes forces on the solder joints and enables high tolerance compensation in the x and y direction.... View more

The movable mating face is connected to the outer housing via spring-loaded contacts. This minimizes forces on the solder joints and enables high tolerance compensation in the x and y direction.

View less

What tolerance compensation can be achieved with the FS 0,635 Floating?

In the inserted state, a floating tolerance in the x and y direction of ±0.7 mm and an inclination tolerance of ±5° is enabled. Wiping in the z direction is 0.6 mm. During insertion, the alignment in the x and y direction is ±0.7 mm and the inclinati... View more

In the inserted state, a floating tolerance in the x and y direction of ±0.7 mm and an inclination tolerance of ±5° is enabled. Wiping in the z direction is 0.6 mm. During insertion, the alignment in the x and y direction is ±0.7 mm and the inclination tolerance is ±10°.

View less

Do the vertical items have a suction pad for automatic PCB assembly?

Yes, all standard vertical items in tape-on-reel packaging have a suction pad. The position and size are specified in the TecDoc Packaging (i.e., in the technical packaging drawing) in the download area for each item. The suction pad is removed after the reflow soldering process.


Are both mating partners designed as floating variants to enable floating?

As a rule, only one side of the plug connection is designed as a floating version and the counterpart is rigid. This already covers a very large tolerance range. The floating female connector strip can be combined with three rigid variants of the mal... View more

As a rule, only one side of the plug connection is designed as a floating version and the counterpart is rigid. This already covers a very large tolerance range. The floating female connector strip can be combined with three rigid variants of the male connector strip, so that three different stack heights between 8.0 mm and 12.6 mm can be realized.

View less

Are floating and high-speed data transmission a contradiction in terms?

The FS 0,635 floating contact has been optimized for high data rates and thus achieves 40 Gbps. This combines high tolerance compensation and high-speed data transmission.


Does the specified data transmission rate apply to all combinations?

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievab... View more

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievable data rate. We can work with you to optimize high-speed data transmission for individual applications. Feel free to contact us.

View less