Sensor/actuator cable - SAC-8P- 5,0-PUR/M 8FS BK
1301639

Sensor/actuator cable


Product Details




Product type Sensor/actuator cable
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 1.5 A

Conductor connection
Tightening torque 0.2 Nm

Degree of protection IP65
IP67
IP68

Item number 1301639
Packing unit 1 pc
Minimum order quantity 100 pc
Sales Key BF1
Product Key BF1BGA
GTIN 4063151546090
Weight per Piece (including packing) 161 g
Weight per Piece (excluding packing) 161 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-11.0 27060311
ECLASS-9.0 27060311
ECLASS-10.0.1 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cUL Listed

Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
30 V 1.5 A

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”