Power cable - SAC-6P-M12MSM PE/.../...
1276555

Power cable, 6-position, Variable cable type, Plug straight M12, coding: M, on free cable end, cable length: Free input (0.2 ... 40.0 m), For AC current up to 8 A/690 V


Product Details




Product type Power cable
Number of positions 6
Application Power supply
No. of cable outlets 1
Shielded no
Coding M - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 8 A
Protective circuit unwired

Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding M
Head 2
Head design free cable end

Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free black [PUR]
Dimensional drawing
Shielded no
UL AWM Style 20234 / 10492 (80°C/1000 V)
Cable weight 144 kg/km
Cable type PUR halogen-free black
Cable type (abbreviation) PUR
External cable diameter 9.75 mm ±0.25 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 1.15 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 78x 0.15 mm
Conductor cross section 6x 1.5 mm²
AWG power supply 16
Material wire insulation PP
Thickness, insulation ≥ 0.36 mm
Wire diameter incl. insulation 2.35 mm ±0.05 mm
Single wire, color black 1, black 2, black 3, black 4, black 5, green/yellow
Nominal voltage, cable ≤ 1000 V AC
Test voltage, cable ≥ 10000 V AC (Spark test)
Conductor resistance ≤ 15 Ω/m (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 4000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -30 °C ... 80 °C (Cable, flexible installation)
PVC black [PVC]
Dimensional drawing
Shielded no
UL AWM Style 2570 / 10914 (80°C/1000 V)
Cable weight 220 kg/km
Cable type PVC black
Cable type (abbreviation) PVC
External cable diameter 9.75 mm ±0.25 mm
Outer sheath, material PVC
External sheath, color black-gray RAL 7021
Thickness, outer sheath approx. 0.76 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 78x 0.15 mm
Conductor cross section 6x 1.5 mm²
AWG power supply 16
Material wire insulation PVC
Thickness, insulation ≥ 0.36 mm
Wire diameter incl. insulation 2.4 mm ±0.05 mm
Single wire, color black 1, black 2, black 3, black 4, black 5, green/yellow
Nominal voltage, cable ≤ 1000 V AC
Test voltage, cable ≥ 10000 V AC (Spark test)
Conductor resistance ≤ 15 Ω/m (at 20 °C)
Cable insulation resistance ≥ 100 MΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Resistance to oil according to DIN EN 60811-404, 168 h at 60 °C
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Ambient temperature (operation) -20 °C ... 80 °C (Cable, flexible installation)
Note This item is a power cable with a configurable cable type. The technical data for all possible cables is listed below.

Standards/specifications IEC 61076-2-111

Item number 1276555
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CGP
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 10 A - 16

cUL Listed

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 10 A - 16

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against mismatching, thanks to special M-coding