Power cable - SAC-5P-M12MSK-FRKPESH/.../...
1276591

Power cable, 5-position, Variable cable type, shielded (Advanced Shielding Technology), Plug straight M12, coding: K, on Socket angled M12, coding: K, cable length: Free input (0.2 ... 40.0 m), for AC current up to 16 A/690 V


Product Details




Product type Power cable
Number of positions 5
Application Power supply
No. of cable outlets 1
Shielded yes
Coding K - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 16 A
Protective circuit unwired

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding K
Head 2
Head design Socket
Head cable outlet angled
Head thread type M12
Coding K

Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length Free input (0.2 ... 40.0 m)
PUR halogen-free orange [PUR]
Dimensional drawing
Shielded yes
UL AWM Style 22078 / 11560 (90 °C / 1000 V)
Cable weight 209 kg/km
Cable type PUR halogen-free orange
Cable type (abbreviation) PUR
External cable diameter 10.3 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color orange RAL 2003
Thickness, outer sheath approx. 1.15 mm
Conductor material Bare Cu litz wires
Conductor structure, voltage supply 141x 0.15 mm
Conductor cross section 5x 2.5 mm²
AWG power supply 14
Material wire insulation PP
Thickness, insulation ≥ 0.36 mm
Wire diameter incl. insulation 2.8 mm ±0.1 mm
Single wire, color Black 1, black 2, black 3, black 4, green/yellow
Nominal voltage, cable ≤ 1000 V AC
Test voltage, cable ≥ 10000 V AC (Spark test)
Conductor resistance ≤ 8 Ω/km (at 20 °C)
Cable insulation resistance ≥ 1 GΩ*km (at 20 °C)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Number of bending cycles 2000000
Minimum bending radius, drag chain applications 10 x D
Traversing path 10 m
Traversing rate 3 m/s
Acceleration 10 m/s²
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -30 °C ... 90 °C (Cable, flexible installation)
-50 °C ... 90 °C (cable, fixed installation)
Note This item is a power cable with a configurable cable type. The technical data for all possible cables is listed below.

Standards/specifications IEC 61076-2-111

Item number 1276591
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BF1
Product Key BF1CDQ
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

UL Listed

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 16 A - 14

cUL Listed

Approval ID: E468743
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
600 V 16 A - 14

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against mismatching, thanks to special K-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads