Power cable - SAC-4P-M12MSL/ 5,0-PUR/FSL
1261835

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: L, on Socket straight M12, coding: L, cable length: 5 m, for direct current up to 16 A/63 V


Product Details




Product type Power cable
Number of positions 4
Application Power supply
No. of cable outlets 1
Shielded no
Coding L - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67

Nominal voltage UN 63 V DC
Nominal current IN 16 A
Protective circuit unwired

Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding L
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding L

Flammability rating according to UL 94 V0

Cable length 5 m
UL AWM Style 20233 / 10493 (80°C/300 V)
Number of positions 4
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor cross section 4x 2.5 mm²
Wire diameter incl. insulation 2.85 mm ±0.1 mm
External cable diameter 8.8 mm ±0.25 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color brown, white, blue, black
Thickness, insulation ≥ 0.31 mm
Thickness, outer sheath approx. 0.76 mm
Max. conductor resistance ≤ 8 Ω/km (at 20 °C)
Insulation resistance ≥ 1 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 300 V AC
Test voltage ≥ 3000 V AC (Spark test)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -50 °C ... 80 °C (cable, fixed installation)
-30 °C ... 80 °C (Cable, flexible installation)
Cable structure
Outer sheath, material PUR
External sheath, color black-gray RAL 7021

Standards/specifications IEC 61076-2-111

Item number 1261835
Packing unit 1 pc
Minimum order quantity 25 pc
Sales Key BF1
Product Key BF1CCR
GTIN 4063151373962
Weight per Piece (including packing) 752.38 g
Weight per Piece (excluding packing) 752.38 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

UL Listed

cUL Listed

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Easy and safe: 100% electrically tested plug-in components
Protection against mismatching, thanks to special L-coding
Our standard: robust halogen-free PUR cable